Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1061 - Quarter-turn clamp locks flat
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Quarter-turn locks, edge protection profiles
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/drehriegel/k1061_1.prj},{NB=K1061.51620},{D=5},{D1=14},{D2=25},{D3=25},{D4=21},{D5=14},{D6=26},{D7=4.4},{D8=2.4},{H=11.5},{H1=6.5},{L=15.5},{SPANNKRAFT=60},{SCHERKRAFT=1.8},{AUSZUGSKRAFT=1.2},{GEW=0.0338},{EAN=4059245220885},{NDM=2.000},{SW=1.500},{TYP=1.000},{Z1ON=1.300},{Z1OFF=1.600},{XA=1.000},{XB=0.000},{XC=0.600},{XD=21.000},{XE=4.600},{XF=70.000},{XG=3.000},{XH=2.500},{XI=4.200},{XJ=8.000},{XK=1.000},{XL=0.000},{XM=3.800},{XN=5.000},{XO=2.000},{XP=1.000},{XQ=11.000},{XR=0.400},{XS=7.000},{XT=1.600},{XU=0.700},{XV=3.000},{XW=7.000},{XX=30.300},{XY=4.100},{XZ=1.500},{XA1=4.400},{XB1=30.500},{XC1=3.000},{XD1=0.500},{XE1=11.000},{XF1=0.500},{XG1=2.800},{XH1=10.000},{XI1=0.400},{XJ1=2.500},{XK1=5.300},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
Teilkreisdurchmesser
[mm]
D5
diameter
[mm]
D6
diameter
[mm]
D7
diameter
[mm]
D8
diameter
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
M
thread
[mm]
T
Screw-depth
[mm]
T1
height
[mm]
SPANNKRAFT
Clamping force
[N]
SCHERKRAFT
Shearing force
[kN]
AUSZUGSKRAFT
Extraction force
[kN]
TEMP
Temperature resistance up to
[°]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1061.5162
K1061.5162
Grip flat stainless steel
5
14
25
25
21
14
26
4.4
2.4
11.5
6.5
15.5
M2 / 3-deep
6
6-10
60
1.8
1.2
200 °C
0.0338
Yes
83089060
4059245220885
31.12.2099
98% Warenverfügbarkeit. N...
K1061.8172
K1061.8172
Grip flat stainless steel
8
18
34
34
28
18
35
6.5
3.4
15.4
10.0
17.0
M3 / 4-deep
6
6-14
90
3.2
2.6
200 °C
0.0840
Yes
83089060
4059245220915
31.12.2099
98% Warenverfügbarkeit. N...
K1061.8232
K1061.8232
Grip flat stainless steel
8
18
34
34
28
18
35
6.5
3.4
15.4
10.0
23.0
M3 / 4-deep
12
12-20
90
3.2
2.6
200 °C
0.0861
Yes
83089060
4059245220946
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D