Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1061 - Quarter-turn clamp locks stainless steel Knob plastic or stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Quarter-turn locks, edge protection profiles
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/drehriegel/k1061.prj},{NB=K1061.51610},{D=5},{D1=14},{D2=25},{D3=20},{D4=21},{H=19.0},{H1=6.5},{L=15.5},{D5=14},{D6=26},{D7=4.4},{D8=2.4},{SPANNKRAFT=60},{SCHERKRAFT=1.8},{AUSZUGSKRAFT=1.2},{GEW=0.0405},{EAN=4059245220878},{NDM=2.000},{SW=1.500},{TYP=1.000},{Z1ON=1.200},{Z1OFF=1.500},{XA=1.000},{XB=11.700},{XC=0.600},{XD=21.000},{XE=4.600},{XF=70.000},{XG=3.000},{XH=2.500},{XI=4.200},{XJ=8.000},{XK=1.000},{XL=0.000},{XM=3.800},{XN=5.000},{XO=2.000},{XP=1.000},{XQ=11.000},{XR=1.200},{XS=7.000},{XT=0.400},{XU=0.500},{XV=18.100},{XW=30.000},{XX=2.000},{XY=84.000},{XZ=1.500},{XA1=2.600},{XB1=16.500},{XC1=6.000},{XD1=5.500},{XE1=10.600},{XF1=2.500},{XG1=3.000},{BESTKIPP=K1061.5161},{AUSF=Griff Edelstahl},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
Teilkreisdurchmesser
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
M
thread
[mm]
D5
diameter
[mm]
D6
diameter
[mm]
D7
diameter
[mm]
D8
diameter
[mm]
T
height
[mm]
T1
height
[mm]
SPANNKRAFT
Clamping force
[N]
SCHERKRAFT
Shearing force
[kN]
AUSZUGSKRAFT
Extraction force
[kN]
TEMP
Temperature resistance up to
[°]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1061.516
K1061.516
Grip plastic
5
14
25
20
21
19.0
6.5
15.5
M2 / 3-deep
14
26
4.4
2.4
6
6-10
60
1.8
1.2
130 °C
0.0332
Yes
83089060
4059245220861
31.12.2099
98% Warenverfügbarkeit. N...
K1061.817
K1061.817
Grip plastic
8
18
34
32
28
26.0
10.0
17.0
M3 / 4-deep
18
35
6.5
3.4
6
6-14
90
3.2
2.6
130 °C
0.0835
Yes
83089060
4059245220892
31.12.2099
98% Warenverfügbarkeit. N...
K1061.823
K1061.823
Grip plastic
8
18
34
32
28
26.0
10.0
23.0
M3 / 4-deep
18
35
6.5
3.4
12
12-20
90
3.2
2.6
130 °C
0.0865
Yes
83089060
4059245220922
31.12.2099
98% Warenverfügbarkeit. N...
K1061.5161
K1061.5161
Grip stainless steel
5
14
25
20
21
19.0
6.5
15.5
M2 / 3-deep
14
26
4.4
2.4
6
6-10
60
1.8
1.2
200 °C
0.0405
Yes
83089060
4059245220878
31.12.2099
98% Warenverfügbarkeit. N...
K1061.8171
K1061.8171
Grip stainless steel
8
18
34
32
28
25.5
10.0
17.0
M3 / 4-deep
18
35
6.5
3.4
6
6-14
90
3.2
2.6
200 °C
0.1041
Yes
83089060
4059245220908
31.12.2099
98% Warenverfügbarkeit. N...
K1061.8231
K1061.8231
Grip stainless steel
8
18
34
32
28
25.5
10.0
23.0
M3 / 4-deep
18
35
6.5
3.4
12
12-20
90
3.2
2.6
200 °C
0.1062
Yes
83089060
4059245220939
31.12.2099
98% Warenverfügbarkeit. N...
K1061.15161
K1061.15161
Grip stainless steel
5
14
25
20
21
19.0
6.5
15.5
M2 / 3-deep
14
26
4.4
2.4
6
6-10
60
1.8
1.2
200 °C
0.0400
Yes
83089060
4059245585137
31.12.2099
98% Warenverfügbarkeit. N...
K1061.18171
K1061.18171
Grip stainless steel
8
18
34
32
28
25.5
10.0
17.0
M3 / 4-deep
18
35
6.5
3.4
6
6-14
90
3.2
2.6
200 °C
0.1300
Yes
83089060
4059245585144
31.12.2099
98% Warenverfügbarkeit. N...
K1061.18231
K1061.18231
Grip stainless steel
8
18
34
32
28
25.5
10.0
23.0
M3 / 4-deep
18
35
6.5
3.4
12
12-20
90
3.2
2.6
200 °C
0.1350
Yes
83089060
4059245585151
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D