Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1360 - Quarter-turn lock, stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Quarter-turn locks, edge protection profiles
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/drehriegel/05561-02.prj},{NB=K1360.861300},{BESTKIPP=K1360.8613},{MATERIAL=Edelstahl},{W=0},{POS=0},{BET=Dreikant 6,5 mm},{H=13.5},{D=20},{SMAX=5},{GEW=0.0270},{BS=Infotext},{ROHS=Yes},{ZTN=83014090},{EAN=4059245946723},{FILTER=KIPP,NORELEM,KIPP_USA},{TYP=1.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=Edelstahl},{TYP1=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
BET
Actuation
ⁿ/ₐ
H
height
[mm]
D
diameter
[mm]
SMAX
Wandstärke S max.
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
FARBEX
Farbe
ⁿ/ₐ
K1360.8613
K1360.8613
Edelstahl
triangle 6.5 mm
13.5
20
5
0.0270
Yes
83014090
4059245946723
31.12.2099
98% Warenverfügbarkeit. N...
Edelstahl
K1360.1613
K1360.1613
Edelstahl
square 6 mm
13.5
20
5
0.0252
Yes
83014060
4059245329601
31.12.2099
98% Warenverfügbarkeit. N...
Edelstahl
K1360.2013
K1360.2013
Edelstahl
slot
13.5
20
5
0.0285
Yes
83014060
4059245329618
31.12.2099
98% Warenverfügbarkeit. N...
Edelstahl
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D