SUS25B - with Keyway & Tapped holes
KANA (Katayama Chain)
Sprockets
Chain No.25
Un-finished sprocket (Stainless)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_25/un_finished_sprocket_stainless/b_type/sus25b_keyway_tapped_holes.prj},{NB=KANA_SUS25B22D10_K-_0-N/A_(H 718 0 0 N/A N/A)},{TYPE=SUS25B},{NOT=22},{NOTX=22.000},{DP=44.62},{DO=48},{MATC=},{SD=10.0},{SDMIN=10.000},{SDMAX=16.000},{SDAS=H},{SDAC=7},{BD=30.0},{BDMAX=30.000},{BL=18.0},{BLMAX=18.000},{AA=0},{KEY=},{KEYAS=N/A},{KEYAC=N/A},{THP=},{M=N/A},{NOTHP=0},{A=0.0},{ATH=0},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SDAV
Bore allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
KEYAV
Key allowance (width)
[mm]
KEYAV2
Key allowance (depth)
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_SUS25B16D10
SUS25B
16
32.55
36
29.25
29.25
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS25B17D10
SUS25B
17
34.56
38
31.26
31.11
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS25B18D10
SUS25B
18
36.57
40
33.27
33.27
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS25B19D10
SUS25B
19
38.58
42
35.28
35.15
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS25B20D10
SUS25B
20
40.59
44
37.29
37.29
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS25B21D10
SUS25B
21
42.61
46
39.31
39.19
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS25B22D10
SUS25B
22
44.62
48
41.32
41.32
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS25B23D10
SUS25B
23
46.63
50
43.33
43.22
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS25B24D10
SUS25B
24
48.65
52
45.35
45.35
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS25B25D11
SUS25B
25
50.66
54
47.36
47.26
2.8
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS25B26D10
SUS25B
26
52.68
56
49.38
49.38
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS25B27D10
SUS25B
27
54.70
58
51.40
51.31
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS25B28D10
SUS25B
28
56.71
60
53.41
53.41
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS25B30D10
SUS25B
30
60.75
64
57.45
57.45
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS25B32D11
SUS25B
32
64.78
68
61.48
61.48
2.8
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D