SUS25B - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.25
Un-finished sprocket (Stainless)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_25/un_finished_sprocket_stainless/b_type/sus25b.prj},{NB=SUS25B19_()},{TYPE=SUS25B},{NOT=19},{NOTX=19.000},{DP=38.58},{DO=42},{MATC=},{SD=9},{SURFT=},{BD=26},{BL=16},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD
Bore diameter
[mm]
CAUTION
Caution
ⁿ/ₐ
SUS25B10
SUS25B
10
20.55
23
17.25
17.25
2.8
None
C : Cutting type
6
The tooth profile in the ...
SUS25B11
SUS25B
11
22.54
25
19.24
19.01
2.8
None
C : Cutting type
7
The tooth profile in the ...
SUS25B12
SUS25B
12
24.53
28
21.23
21.23
2.8
None
C : Cutting type
7
The tooth profile in the ...
SUS25B13
SUS25B
13
26.53
30
23.23
23.04
2.8
None
C : Cutting type
7
The tooth profile in the ...
SUS25B14
SUS25B
14
28.54
32
25.24
25.24
2.8
None
C : Cutting type
7
The tooth profile in the ...
SUS25B15
SUS25B
15
30.54
34
27.24
27.07
2.8
None
C : Cutting type
7
The tooth profile in the ...
SUS25B16
SUS25B
16
32.55
36
29.25
29.25
2.8
None
C : Cutting type
9
The tooth profile in the ...
SUS25B17
SUS25B
17
34.56
38
31.26
31.11
2.8
None
C : Cutting type
9
The tooth profile in the ...
SUS25B18
SUS25B
18
36.57
40
33.27
33.27
2.8
None
C : Cutting type
9
The tooth profile in the ...
SUS25B19
SUS25B
19
38.58
42
35.28
35.15
2.8
None
C : Cutting type
9
The tooth profile in the ...
SUS25B20
SUS25B
20
40.59
44
37.29
37.29
2.8
None
C : Cutting type
9
The tooth profile in the ...
SUS25B21
SUS25B
21
42.61
46
39.31
39.19
2.8
None
C : Cutting type
9
The tooth profile in the ...
SUS25B22
SUS25B
22
44.62
48
41.32
41.32
2.8
None
C : Cutting type
9
The tooth profile in the ...
SUS25B23
SUS25B
23
46.63
50
43.33
43.22
2.8
None
C : Cutting type
9
The tooth profile in the ...
SUS25B24
SUS25B
24
48.65
52
45.35
45.35
2.8
None
C : Cutting type
9
The tooth profile in the ...
SUS25B25
SUS25B
25
50.66
54
47.36
47.26
2.8
None
C : Cutting type
9
The tooth profile in the ...
SUS25B26
SUS25B
26
52.68
56
49.38
49.38
2.8
None
C : Cutting type
9
The tooth profile in the ...
SUS25B27
SUS25B
27
54.70
58
51.40
51.31
2.8
None
C : Cutting type
9
The tooth profile in the ...
SUS25B28
SUS25B
28
56.71
60
53.41
53.41
2.8
None
C : Cutting type
9
The tooth profile in the ...
SUS25B30
SUS25B
30
60.75
64
57.45
57.45
2.8
None
C : Cutting type
9
The tooth profile in the ...
SUS25B32
SUS25B
32
64.78
68
61.48
61.48
2.8
None
C : Cutting type
10
The tooth profile in the ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D