SUSFBN25B - Finished bore
KANA (Katayama Chain)
Sprockets
Chain No.25
Finished bore sprocket (Steel/Stainless)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_25/finished_bore_sprocket_steel_stainless/b_type/susfbn25b.prj},{NB=SUSFBN25B22D12_()},{TYPE=SUSFBN25B},{NOT=22},{NOTX=22.000},{DP=44.62},{DO=48},{MATC=},{SD=12},{SDX=12,15},{KS=4 X 1.8},{NOTHP=2},{A=7},{SURFT=},{BD=30},{BL=18},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
M
Tapped hole size
ⁿ/ₐ
NOTHP
Number of tapped holes
ⁿ/ₐ
A
Position of Tapped hole
[mm]
CAUTION
Caution
ⁿ/ₐ
SUSFBN25B16D10
SUSFBN25B
16
32.55
36
29.25
29.25
2.8
None
C : Cutting type
M4
2
6
The tooth profile in the ...
SUSFBN25B17D10
SUSFBN25B
17
34.56
38
31.26
31.11
2.8
None
C : Cutting type
M4
2
6
The tooth profile in the ...
SUSFBN25B18D10
SUSFBN25B
18
36.57
40
33.27
33.27
2.8
None
C : Cutting type
M4
2
6
The tooth profile in the ...
SUSFBN25B19D10
SUSFBN25B
19
38.58
42
35.28
35.15
2.8
None
C : Cutting type
M4
2
6
The tooth profile in the ...
SUSFBN25B20D10
SUSFBN25B
20
40.59
44
37.29
37.29
2.8
None
C : Cutting type
M4
2
6
The tooth profile in the ...
SUSFBN25B21D12
SUSFBN25B
21
42.61
46
39.31
39.19
2.8
None
C : Cutting type
M5
2
7
The tooth profile in the ...
SUSFBN25B22D12
SUSFBN25B
22
44.62
48
41.32
41.32
2.8
None
C : Cutting type
M5
2
7
The tooth profile in the ...
SUSFBN25B23D12
SUSFBN25B
23
46.63
50
43.33
43.22
2.8
None
C : Cutting type
M5
2
7
The tooth profile in the ...
SUSFBN25B24D12
SUSFBN25B
24
48.65
52
45.35
45.35
2.8
None
C : Cutting type
M5
2
7
The tooth profile in the ...
SUSFBN25B25D12
SUSFBN25B
25
50.66
54
47.36
47.26
2.8
None
C : Cutting type
M5
2
7
The tooth profile in the ...
SUSFBN25B26D12
SUSFBN25B
26
52.68
56
49.38
49.38
2.8
None
C : Cutting type
M5
2
7
The tooth profile in the ...
SUSFBN25B27D12
SUSFBN25B
27
54.70
58
51.40
51.31
2.8
None
C : Cutting type
M5
2
7
The tooth profile in the ...
SUSFBN25B28D12
SUSFBN25B
28
56.71
60
53.41
53.41
2.8
None
C : Cutting type
M5
2
7
The tooth profile in the ...
SUSFBN25B30D12
SUSFBN25B
30
60.75
64
57.45
57.45
2.8
None
C : Cutting type
M5
2
7
The tooth profile in the ...
SUSFBN25B32D12
SUSFBN25B
32
64.78
68
61.48
61.48
2.8
None
C : Cutting type
M5
2
7
The tooth profile in the ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D