FBN25B - Finished bore
KANA (Katayama Chain)
Sprockets
Chain No.25
Finished bore sprocket (Steel/Stainless)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_25/finished_bore_sprocket_steel_stainless/b_type/fbn25b.prj},{NB=FBN25B25D12_()},{TYPE=FBN25B},{NOT=25},{NOTX=25.000},{DP=50.66},{DO=54},{MATC=},{SD=12},{SDX=12,15,16},{KS=4 X 1.8},{NOTHP=2},{A=6},{SURFT=},{BD=35},{BL=15},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
M
Tapped hole size
ⁿ/ₐ
NOTHP
Number of tapped holes
ⁿ/ₐ
A
Position of Tapped hole
[mm]
CAUTION
Caution
ⁿ/ₐ
FBN25B16D10
FBN25B
16
32.55
36
29.25
29.25
2.8
None
C : Cutting type
M4
2
6
The tooth profile in the ...
FBN25B17D10
FBN25B
17
34.56
38
31.26
31.11
2.8
None
C : Cutting type
M4
2
6
The tooth profile in the ...
FBN25B18D10
FBN25B
18
36.57
40
33.27
33.27
2.8
None
C : Cutting type
M4
2
6
The tooth profile in the ...
FBN25B19D10
FBN25B
19
38.58
42
35.28
35.15
2.8
None
C : Cutting type
M4
2
6
The tooth profile in the ...
FBN25B20D10
FBN25B
20
40.59
44
37.29
37.29
2.8
None
C : Cutting type
M4
2
6
The tooth profile in the ...
FBN25B21D10
FBN25B
21
42.61
46
39.31
39.19
2.8
None
C : Cutting type
M4
2
6
The tooth profile in the ...
FBN25B22D12
FBN25B
22
44.62
48
41.32
41.32
2.8
None
C : Cutting type
M5
2
6
The tooth profile in the ...
FBN25B23D10
FBN25B
23
46.63
50
43.33
43.22
2.8
None
C : Cutting type
M4
2
6
The tooth profile in the ...
FBN25B24D12
FBN25B
24
48.65
52
45.35
45.35
2.8
None
C : Cutting type
M5
2
6
The tooth profile in the ...
FBN25B25D12
FBN25B
25
50.66
54
47.36
47.26
2.8
None
C : Cutting type
M5
2
6
The tooth profile in the ...
FBN25B26D12
FBN25B
26
52.68
56
49.38
49.38
2.8
None
C : Cutting type
M5
2
6
The tooth profile in the ...
FBN25B27D12
FBN25B
27
54.70
58
51.40
51.31
2.8
None
C : Cutting type
M5
2
6
The tooth profile in the ...
FBN25B28D10
FBN25B
28
56.71
60
53.41
53.41
2.8
None
C : Cutting type
M4
2
6
The tooth profile in the ...
FBN25B30D12
FBN25B
30
60.75
64
57.45
57.45
2.8
None
C : Cutting type
M5
2
6
The tooth profile in the ...
FBN25B32D15
FBN25B
32
64.78
68
61.48
61.48
2.8
None
C : Cutting type
M6
2
8
The tooth profile in the ...
FBN25B34D15
FBN25B
34
68.82
72
65.52
65.52
2.8
None
C : Cutting type
M6
2
8
The tooth profile in the ...
FBN25B35D16
FBN25B
35
70.74
74
67.44
67.37
2.8
None
C : Cutting type
M6
2
8
The tooth profile in the ...
FBN25B36D15
FBN25B
36
72.86
76
69.56
69.56
2.8
None
C : Cutting type
M6
2
8
The tooth profile in the ...
FBN25B38D15
FBN25B
38
76.90
80
73.60
73.60
2.8
None
C : Cutting type
M6
2
8
The tooth profile in the ...
FBN25B40D15
FBN25B
40
80.93
84
77.63
77.63
2.8
None
C : Cutting type
M6
2
8
The tooth profile in the ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D