HG200A semiF - Mounting holes
KANA (Katayama Chain)
Sprockets
Chain No.200
Un-finished sprocket (Steel)
A Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_200/un_finished_sprocket_steel/a_type/hg200a_semi_f.prj},{NB=KANA_HG200A20D36__PCD0(H 7 N/A 0/+0.1 0 N/A)},{TYPE=HG200A},{NOT=20},{NOTX=20.000},{DP=405.92},{DO=439},{T=35.3},{DR=39.680},{MAT=Induction hardening},{MATC=},{SD=36.0},{SDMIN=36.000},{SDAS=H},{SDAC=7},{NOH=},{TOH=N/A},{HD=0.0},{HDAS= 'H', 'H', 'D', 'D', 'E', 'E', 'F', 'F', 'G', 'G', 'Js', 'Js', 'K' , 'K', 'M', 'M', 'N', 'N'},{HDAC=$HDACALG.},{HDAV=0/+0.1},{TD=N/A},{PCD=0.0},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
DO
Outer dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments hardeningtempering
ⁿ/ₐ
SDAV
Bore allowance
[μm]
CAUTION
Caution
ⁿ/ₐ
KANA_HG200A11D36
HG200A
11
225.39
185.71
183.42
254
35.3
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG200A12D36
HG200A
12
245.34
205.66
205.66
275
35.3
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG200A13D36
HG200A
13
265.34
225.66
223.73
296
35.3
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG200A14D36
HG200A
14
285.37
245.69
245.69
316
35.3
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG200A15D36
HG200A
15
305.42
265.74
264.07
337
35.3
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG200A16D36
HG200A
16
325.49
285.81
285.81
357
35.3
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG200A17D36
HG200A
17
345.58
305.90
304.43
378
35.3
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG200A18D36
HG200A
18
365.68
326.00
326.00
398
35.3
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG200A19D36
HG200A
19
385.79
346.11
344.79
419
35.3
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG200A20D36
HG200A
20
405.92
366.24
366.24
439
35.3
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG200A21D36
HG200A
21
426.05
386.37
385.18
459
35.3
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG200A22D36
HG200A
22
446.20
406.52
406.52
480
35.3
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG200A24D36
HG200A
24
486.49
446.81
446.81
520
35.3
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG200A25D36
HG200A
25
506.65
466.97
465.97
541
35.3
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG200A26D36
HG200A
26
526.81
487.13
487.13
561
35.3
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG200A28D36
HG200A
28
567.14
527.46
527.46
602
35.3
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG200A30D36
HG200A
30
607.49
567.81
567.81
642
35.3
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG200A32D36
HG200A
32
647.85
608.17
608.17
683
35.3
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG200A35D36
HG200A
35
708.39
668.71
668.00
744
35.3
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG200A40D36
HG200A
40
809.34
769.66
769.66
845
35.3
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG200A45D41
HG200A
45
910.31
870.63
870.08
946
35.3
Induction hardening
0/+25
The tooth profile in the ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D