NK140B/NK140C - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.140
Un-finished sprocket (Steel)
B, C Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_140/un_finished_sprocket_steel/b_type/nk140b.prj},{NB=NK140B24_()},{TYPE=NK140B},{TYPEX=140B},{NOT=24},{NOTX=24.000},{DP=340.54},{DO=364},{MATC=},{SD=30},{SURFT=},{BD=137},{BL=71},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD
Bore diameter
[mm]
CAUTION
Caution
ⁿ/ₐ
NK140B10
NK140B
10
143.84
163
118.44
118.44
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK140B11
NK140B
11
157.78
178
132.38
130.77
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK140B12
NK140B
12
171.74
193
146.34
146.34
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK140B13
NK140B
13
185.74
207
160.34
158.99
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK140B14
NK140B
14
199.76
221
174.36
174.36
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK140B15
NK140B
15
213.79
236
188.39
187.22
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK140B16
NK140B
16
227.84
250
202.44
202.44
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK140B17
NK140B
17
241.91
264
216.51
215.48
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK140B18
NK140B
18
255.98
279
230.58
230.58
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK140B19
NK140B
19
270.06
293
244.66
243.74
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK140B20
NK140B
20
284.15
307
258.75
258.75
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK140B21
NK140B
21
298.24
322
272.84
272.01
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK140B22
NK140B
22
312.34
336
286.94
286.94
23.5
None
W : Welding type
30
The tooth profile in the ...
NK140B23
NK140B
23
326.44
350
301.04
300.28
23.5
None
W : Welding type
30
The tooth profile in the ...
NK140B24
NK140B
24
340.54
364
315.14
315.14
23.5
None
W : Welding type
30
The tooth profile in the ...
NK140B25
NK140B
25
354.65
379
329.25
328.55
23.5
None
W : Welding type
30
The tooth profile in the ...
NK140B26
NK140B
26
368.77
393
343.37
343.37
23.5
None
W : Welding type
30
The tooth profile in the ...
NK140B27
NK140B
27
382.88
407
357.48
356.83
23.5
None
W : Welding type
30
The tooth profile in the ...
NK140B28
NK140B
28
397.00
421
371.60
371.60
23.5
None
W : Welding type
30
The tooth profile in the ...
NK140B30
NK140B
30
425.24
450
399.84
399.84
23.5
None
W : Welding type
30
The tooth profile in the ...
NK140B32
NK140B
32
453.49
478
428.09
428.09
23.5
None
W : Welding type
30
The tooth profile in the ...
NK140B35
NK140B
35
495.88
521
470.48
469.98
23.5
None
W : Welding type
30
The tooth profile in the ...
NK140B36
NK140B
36
510.01
535
484.61
484.61
23.5
None
W : Welding type
30
The tooth profile in the ...
NK140B38
NK140B
38
538.27
563
512.87
512.87
23.5
None
W : Welding type
30
The tooth profile in the ...
NK140B40
NK140B
40
566.54
591
541.14
541.14
23.5
None
W : Welding type
30
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D