카탈로그: JUFAN
생성됨: 02.09.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
JUFAN
AL2-A - The complex dynamic square cylinder
JUFAN
Pneumatic Products
Pneumatic Cylinders
Aluminum Square Cylinders (AL2 Series)
AL2-A The complex dynamic square cylinder
Powered by
CAD모델 선택
{jufan/pneumatic_product/cylinders/al2_series/al2_a/al2_a_asmtab.prj},{NB=AL2-A-SD-50-50(0)},{MODEL=AL2-A},{CT=},{IT=SD},{BORE=50},{STROKE=50},{POS=0},{SM=},{CS=},{SJ=},{IS=},{NN=},{PPATH=assemblies/al2_a_asmtpl.prj},{MM=20},{KK=M16X1.5},{A=32},{BB=38},{VF=15},{DD=M6X1.0},{W=25},{EA=62},{RR=47},{EE=RC1/4},{LL=93},{P=73},{ZJ=118},{H=38},{K=27.5},{SS=17},{TT=9},{FD=10},{FE=14},{FF=7},{FG=12},{N=3},{X=1/3行程+50},{Y=60},{DCC=CN,TW}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
MODEL
Model
ⁿ/ₐ
BORE
Bore
ⁿ/ₐ
MM
[mm]
KK
ⁿ/ₐ
A
[mm]
BB
[mm]
VF
[mm]
DD
ⁿ/ₐ
W
[mm]
EA
[mm]
RR
[mm]
EE
ⁿ/ₐ
LL
[mm]
P
[mm]
ZJ
[mm]
H
[mm]
K
[mm]
SS
[mm]
TT
[mm]
FD
[mm]
FE
[mm]
FF
[mm]
FG
[mm]
N
[mm]
X
[mm]
Y
[mm]
AL2-A-SD-32-50
AL2-A
32
12
M10X1.25
22
26
15
M6X1.0
25
44
33
RC1/8
93
77
118
38
27.5
10
8
8
14
3
7
3
1/3行程+45
60
AL2-A-SD-40-50
AL2-A
40
16
M12X1.25
24
32
15
M6X1.0
25
50
37
RC1/4
93
73
118
38
27.5
14
9
10
14
4
10
3
1/3行程+45
60
AL2-A-SD-50-50
AL2-A
50
20
M16X1.5
32
38
15
M6X1.0
25
62
47
RC1/4
93
73
118
38
27.5
17
9
10
14
7
12
3
1/3行程+50
60
AL2-A-SD-63-50
AL2-A
63
20
M16X1.5
32
38
15
M8X1.25
25
75
56
RC3/8
96
72
121
39
28.5
17
9
12
14
8
12
3
1/3行程+50
60
AL2-A-SD-80-50
AL2-A
80
25
M20X1.5
40
44
21
M10X1.5
35
94
70
RC3/8
108
84
143
43
32.5
21
13
12
14
11
16
3
1/3行程+55
70
AL2-A-SD-100-50
AL2-A
100
25
M20X1.5
40
50
21
M10X1.5
35
112
84
RC1/2
108
78
143
43
32.5
21
13
15
17
12
18
3
1/3行程+55
70
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D