KMF - Flanged Two-Way Connector Clamps, Aluminum, with screw, stainless steel
Inocon
1 Connecting
1B Tube clamps
KMF
Powered by
CAD모델 선택
{inocon/1_verbinden/1b_rohrklemmverbinder/kmf/gn_141_2.prj},{NB=Kreuzflansch-Klemmverbinder KMF-B40-B40-2-2},{PARTNUMBER=KMF-B40-B40-2-2},{D11=40},{S11=0},{D22=40},{S22=0},{D3=11.0},{NDM=10},{KDM=8.157},{K=76},{L1=136},{L2=46},{L3=98},{M=55.0},{T=14},{X1=115},{X2=90},{Y1=76},{Y2=50},{BD=68.000},{BD1=38.500},{BD2=29.940},{RPD1=28.500},{RPD2=16.500},{BL=60.500},{BL1=34.000},{BL2=34.190},{RPL2=16.500},{RPL1=11.000},{P=3.000},{M1=46.500},{M2=35.000},{K1=73.000},{U=10.000},{U1=8.000},{O1=12.500},{A=11},{B=60.500},{C=8.000},{D=10.000},{E=4.000},{F=5.000},{G=7.670},{H=18.000},{J=1.000},{L=17.000},{R=11.000},{VERS=4},{WEIGHT=1.1180},{NORNMR=GN 141},{FORMX=1, 'D1 - D2', 2, 'D1 - S2', 3, 'S1 - D2', 4, 'S1 - S2'},{D1=B40},{S1=-},{D2=B40},{S2=-}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
NORNMR
Norm number
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
S1
Square
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
S2
Square
ⁿ/ₐ
D3
[mm]
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M
[mm]
T
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
Z1
Screw locations
ⁿ/ₐ
Z2
Screw locations
ⁿ/ₐ
L4
Clamping lever
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Flanged Two-Way Connector...
KMF-B20-B20-2-8
GN 141
B20
-
B20
-
6.5
50
86
30
68
33.5
7
75
60
50
35
M8-30
M8-35
63 | 78
blank
0.4000
76090000
YES
Flanged Two-Way Connector...
KMF-B20-B20-2-2
GN 141
B20
-
B20
-
6.5
50
86
30
68
33.5
7
75
60
50
35
M8-30
M8-35
63 | 78
black
0.4020
76090000
YES
Flanged Two-Way Connector...
KMF-B20-V20-2-8
GN 141
B20
-
-
V20
6.5
50
86
30
68
33.5
7
75
60
50
35
M8-30
M8-35
63 | 78
blank
0.3950
76090000
YES
Flanged Two-Way Connector...
KMF-B20-V20-2-2
GN 141
B20
-
-
V20
6.5
50
86
30
68
33.5
7
75
60
50
35
M8-30
M8-35
63 | 78
black
0.3950
76090000
YES
Flanged Two-Way Connector...
KMF-V20-B20-2-8
GN 141
-
V20
B20
-
6.5
50
86
30
68
33.5
7
75
60
50
35
M8-30
M8-35
63 | 78
blank
0.3950
76090000
YES
Flanged Two-Way Connector...
KMF-V20-B20-2-2
GN 141
-
V20
B20
-
6.5
50
86
30
68
33.5
7
75
60
50
35
M8-30
M8-35
63 | 78
black
0.3960
76090000
YES
Flanged Two-Way Connector...
KMF-V20-V20-2-8
GN 141
-
V20
-
V20
6.5
50
86
30
68
33.5
7
75
60
50
35
M8-30
M8-35
63 | 78
blank
0.3900
76090000
YES
Flanged Two-Way Connector...
KMF-V20-V20-2-2
GN 141
-
V20
-
V20
6.5
50
86
30
68
33.5
7
75
60
50
35
M8-30
M8-35
63 | 78
black
0.3920
76090000
YES
Flanged Two-Way Connector...
KMF-B25-B25-2-8
GN 141
B25
-
B25
-
6.5
50
86
30
68
33.5
7
75
60
50
35
M8-30
M8-35
63 | 78
blank
0.3850
76090000
YES
Flanged Two-Way Connector...
KMF-B25-B25-2-2
GN 141
B25
-
B25
-
6.5
50
86
30
68
33.5
7
75
60
50
35
M8-30
M8-35
63 | 78
black
0.3860
76090000
YES
Flanged Two-Way Connector...
KMF-B25-V25-2-8
GN 141
B25
-
-
V25
6.5
50
86
30
68
33.5
7
75
60
50
35
M8-30
M8-35
63 | 78
blank
0.3750
76090000
YES
Flanged Two-Way Connector...
KMF-B25-V25-2-2
GN 141
B25
-
-
V25
6.5
50
86
30
68
33.5
7
75
60
50
35
M8-30
M8-35
63 | 78
black
0.3740
76090000
YES
Flanged Two-Way Connector...
KMF-V25-B25-2-8
GN 141
-
V25
B25
-
6.5
50
86
30
68
33.5
7
75
60
50
35
M8-30
M8-35
63 | 78
blank
0.2630
76090000
YES
Flanged Two-Way Connector...
KMF-V25-B25-2-2
GN 141
-
V25
B25
-
6.5
50
86
30
68
33.5
7
75
60
50
35
M8-30
M8-35
63 | 78
black
0.3750
76090000
YES
Flanged Two-Way Connector...
KMF-V25-V25-2-8
GN 141
-
V25
-
V25
6.5
50
86
30
68
33.5
7
75
60
50
35
M8-30
M8-35
63 | 78
blank
0.3650
76090000
YES
Flanged Two-Way Connector...
KMF-V25-V25-2-2
GN 141
-
V25
-
V25
6.5
50
86
30
68
33.5
7
75
60
50
35
M8-30
M8-35
63 | 78
black
0.3680
76090000
YES
Flanged Two-Way Connector...
KMF-B30-B30-2-8
GN 141
B30
-
B30
-
6.5
50
86
30
68
33.5
7
75
60
50
35
M8-30
M8-35
63 | 78
blank
0.3650
76090000
YES
Flanged Two-Way Connector...
KMF-B30-B30-2-2
GN 141
B30
-
B30
-
6.5
50
86
30
68
33.5
7
75
60
50
35
M8-30
M8-35
63 | 78
black
0.3680
76090000
YES
Flanged Two-Way Connector...
KMF-B30-V30-2-8
GN 141
B30
-
-
V30
6.5
50
86
30
68
33.5
7
75
60
50
35
M8-30
M8-35
63 | 78
blank
0.3550
76090000
YES
Flanged Two-Way Connector...
KMF-B30-V30-2-2
GN 141
B30
-
-
V30
6.5
50
86
30
68
33.5
7
75
60
50
35
M8-30
M8-35
63 | 78
black
0.3550
76090000
YES
Flanged Two-Way Connector...
KMF-V30-B30-2-8
GN 141
-
V30
B30
-
6.5
50
86
30
68
33.5
7
75
60
50
35
M8-30
M8-35
63 | 78
blank
0.3550
76090000
YES
Flanged Two-Way Connector...
KMF-V30-B30-2-2
GN 141
-
V30
B30
-
6.5
50
86
30
68
33.5
7
75
60
50
35
M8-30
M8-35
63 | 78
black
0.3560
76090000
YES
Flanged Two-Way Connector...
KMF-V30-V30-2-8
GN 141
-
V30
-
V30
6.5
50
86
30
68
33.5
7
75
60
50
35
M8-30
M8-35
63 | 78
blank
0.3400
76090000
YES
Flanged Two-Way Connector...
KMF-V30-V30-2-2
GN 141
-
V30
-
V30
6.5
50
86
30
68
33.5
7
75
60
50
35
M8-30
M8-35
63 | 78
black
0.3390
76090000
YES
Flanged Two-Way Connector...
KMF-B40-B40-2-8
GN 141
B40
-
B40
-
11.0
76
136
46
98
55.0
14
115
90
76
50
M10-50
M10-50
78 | 92
blank
1.1150
76090000
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D