BMT - Base Plate Connector Clamps, Aluminum, with screw, stainless steel
Inocon
1 Connecting
1B Tube clamps
BMT
Powered by
CAD모델 선택
{inocon/1_verbinden/1b_rohrklemmverbinder/bmt/gn167_2.prj},{NB=Fuss-Klemmverbinder BMT-V40-2-8},{PARTNUMBER=BMT-V40-2-8},{FORMVIS=S},{FORMX= 1, 'D1', 2, 'S'},{D1=-},{D11=0},{S=V40},{S11=40},{D2=11},{D3=M10},{NDM=10},{KDM=8.157},{K=91},{L1=98.0},{L2=70},{L3=219},{T=14},{X1=115},{X2=90},{Y1=108},{Y2=50},{Y3=45.0},{Z=M10-60},{L4=78 | 92},{OB=blank},{KLEMM=GN 911-M10-63},{MAT=Aluminium},{WEIGHT=1.1760},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
S
Square
ⁿ/ₐ
D2
[mm]
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
T
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
Y3
[mm]
Z
Screw locations
ⁿ/ₐ
L4
Clamping lever
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Base Plate Connector Clam...
BMT-B20-2-2
B20
-
7
58
69.0
46
146
7
75
60
72
35
30.0
M8-35
63 | 78
black
0.3940
76090000
YES
Base Plate Connector Clam...
BMT-B20-2-8
B20
-
7
58
69.0
46
146
7
75
60
72
35
30.0
M8-35
63 | 78
blank
0.3940
76090000
YES
Base Plate Connector Clam...
BMT-V20-2-2
-
V20
7
58
69.0
46
146
7
75
60
72
35
30.0
M8-35
63 | 78
black
0.3980
76090000
YES
Base Plate Connector Clam...
BMT-V20-2-8
-
V20
7
58
69.0
46
146
7
75
60
72
35
30.0
M8-35
63 | 78
blank
0.3980
76090000
YES
Base Plate Connector Clam...
BMT-B25-2-2
B25
-
7
58
69.0
46
146
7
75
60
72
35
30.0
M8-35
63 | 78
black
0.3880
76090000
YES
Base Plate Connector Clam...
BMT-B25-2-8
B25
-
7
58
69.0
46
146
7
75
60
72
35
30.0
M8-35
63 | 78
blank
0.3880
76090000
YES
Base Plate Connector Clam...
BMT-V25-2-2
-
V25
7
58
69.0
46
146
7
75
60
72
35
30.0
M8-35
63 | 78
black
0.3740
76090000
YES
Base Plate Connector Clam...
BMT-V25-2-8
-
V25
7
58
69.0
46
146
7
75
60
72
35
30.0
M8-35
63 | 78
blank
0.3740
76090000
YES
Base Plate Connector Clam...
BMT-B30-2-2
B30
-
7
58
69.0
46
146
7
75
60
72
35
30.0
M8-35
63 | 78
black
0.3840
76090000
YES
Base Plate Connector Clam...
BMT-B30-2-8
B30
-
7
58
69.0
46
146
7
75
60
72
35
30.0
M8-35
63 | 78
blank
0.3840
76090000
YES
Base Plate Connector Clam...
BMT-V30-2-2
-
V30
7
58
69.0
46
146
7
75
60
72
35
30.0
M8-35
63 | 78
black
0.3680
76090000
YES
Base Plate Connector Clam...
BMT-V30-2-8
-
V30
7
58
69.0
46
146
7
75
60
72
35
30.0
M8-35
63 | 78
blank
0.3680
76090000
YES
Base Plate Connector Clam...
BMT-B40-2-2
B40
-
11
91
98.0
70
219
14
115
90
108
50
45.0
M10-60
78 | 92
black
1.2220
76090000
YES
Base Plate Connector Clam...
BMT-B40-2-8
B40
-
11
91
98.0
70
219
14
115
90
108
50
45.0
M10-60
78 | 92
blank
1.2220
76090000
YES
Base Plate Connector Clam...
BMT-V40-2-2
-
V40
11
91
98.0
70
219
14
115
90
108
50
45.0
M10-60
78 | 92
black
1.1760
76090000
YES
Base Plate Connector Clam...
BMT-V40-2-8
-
V40
11
91
98.0
70
219
14
115
90
108
50
45.0
M10-60
78 | 92
blank
1.1760
76090000
YES
Base Plate Connector Clam...
BMT-B42-2-2
B42
-
11
91
98.0
70
219
14
115
90
108
50
45.0
M10-60
78 | 92
black
1.1940
76090000
YES
Base Plate Connector Clam...
BMT-B42-2-8
B42
-
11
91
98.0
70
219
14
115
90
108
50
45.0
M10-60
78 | 92
blank
1.1940
76090000
YES
Base Plate Connector Clam...
BMT-B45-2-2
B45
-
11
91
98.0
70
219
14
115
90
108
50
45.0
M10-60
78 | 92
black
1.2140
76090000
YES
Base Plate Connector Clam...
BMT-B45-2-8
B45
-
11
91
98.0
70
219
14
115
90
108
50
45.0
M10-60
78 | 92
blank
1.1820
76090000
YES
Base Plate Connector Clam...
BMT-V45-2-2
-
V45
11
91
98.0
70
219
14
115
90
108
50
45.0
M10-60
78 | 92
black
1.2600
76090000
YES
Base Plate Connector Clam...
BMT-V45-2-8
-
V45
11
91
98.0
70
219
14
115
90
108
50
45.0
M10-60
78 | 92
blank
1.1480
76090000
YES
Base Plate Connector Clam...
BMT-B48-2-2
B48
-
11
91
98.0
70
219
14
115
90
108
50
45.0
M10-60
78 | 92
black
1.1720
76090000
YES
Base Plate Connector Clam...
BMT-B48-2-8
B48
-
11
91
98.0
70
219
14
115
90
108
50
45.0
M10-60
78 | 92
blank
1.1720
76090000
YES
Base Plate Connector Clam...
BMT-B50-2-2
B50
-
11
91
98.0
70
219
14
115
90
108
50
45.0
M10-60
78 | 92
black
1.1540
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D