카탈로그: IMS UNIVERSAL Fastening elements
생성됨: 22.10.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D09.04 - Canoe clip
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D09 Canoe clip
Powered by
CAD모델 선택
{ims_verbindungstechnik/d/d09_kunststoffniete_o_s/d09_04.prj},{NB=IMS 240190060CANOE CLIP PA 6 BLACK(4.001)},{CNSORDERNO=240190060},{V=1},{ARTCODE=KUNSTSTOFFNIETE PA 6 SCHWARZ MAZDA* },{BL=4.00},{BD=1.00},{BDX=[1.00:4.00]},{A=10.00},{B=1.50},{C=10.00},{CNSMASSEXACT=0.10},{CNSMATNO=Kunststoff},{CNSMAT=PA 6},{FARBE=S},{CNSORDERNOOLD=24190060}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BL
Hole size
ⁿ/ₐ
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 240190050 / CANOE CLI...
240190050
CANOE CLIP Ø 3,2 - 3,6 MM...
3.20-3.60
[1.00:2.50]
7.50
1.50
9.00
0.32
Plastic
PA 6
S
IMS 240190060 / CANOE CLI...
240190060
CANOE CLIP PA 6 BLACK
4.00
[1.00:4.00]
10.00
1.50
10.00
0.10
Plastic
PA 6
S
IMS 240180040 / CANOE CLI...
240180040
CANOE CLIP PA 6 BLACK
6.00
[1.00:6.00]
11.00
1.50
14.50
0.32
Plastic
PA 6
S
IMS 02009200 / HOLE PLUG ...
02009200
HOLE PLUG Ø 9,5 - 10,25 ...
9.50-10.25
[0.80:4.00]
19.00
2.50
24.00
0.99
Plastic
PE LD
S
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D