카탈로그: IMS UNIVERSAL Fastening elements
생성됨: 22.10.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
A02.01 Form 2 - Special cable strip
IMS UNIVERSAL Fastening elements
A - Fixing of cables, pipes and hoses
A02 Special cable strip
Powered by
CAD모델 선택
{ims_verbindungstechnik/a/a02_spezial_kabelband/a02_01_spezial_kabelband_form_2.prj},{NB=IMS120071760KABELBAND 164 X 4,8 MM MIT FUSS PA 6 SCHWARZ(36.20.5)},{CNSORDERNO=120071760},{FORM=Form2.jpg},{ARTCODE=KABELBAND 164 X 4,8 MM MIT FUSS PA 6 SCHWARZ},{A=164.00},{B=4.80},{BNDL=3.00},{BNDLX=[3:40]},{BL=6.20},{BLX=[6.2:12.2]},{BD=0.50},{BDX=[0.5:3]},{CNSMASSEXACT=1.75},{CNSMATNO=KUNSTSTOFFE},{CNSMAT=PA 6},{FARBE=S},{VERS=10.000},{L1X=0.000},{N1X=0.000},{XX=2},{CNSORDERNOOLD=12071760}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Article code
ⁿ/ₐ
A
[mm]
B
[mm]
BNDLX
Loom Ø
[mm]
BLX
Hole size
ⁿ/ₐ
BDX
Thickness
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS120074250 / KABELBAND ...
120074250
CABLE STRIP 120 X 3,2 MM ...
120.00
3.20
[0:28]
[3.8:4.2]
[0:2]
0.64
PLASTICS
PA 66
N
IMS120072770 / KABELBAND ...
120072770
CABLE STRIP 170 X 4,8 MM ...
170.00
4.80
[1:40]
[6.20:12.20]
[0.6:3]
1.60
PLASTICS
PA 66
S
IMS120012740 / KABELBAND ...
120012740
CABLE STRIP 115 X 4,8 MM ...
115.00
4.80
[1.5:25.4]
[6.4:6.5]
[0:2.7]
1.32
PLASTICS
PA 66
N
IMS120111400 / 2K - KABEL...
120111400
2K CABLE STRIP 115 X 5,0 ...
115.00
5.00
[2:26]
[6.2:12.2]
[0.7:1.5]
2.48
PLASTICS
PA 66
S
IMS120071760 / KABELBAND ...
120071760
CABLE STRIP 164 X 4,8 MM ...
164.00
4.80
[3:40]
[6.2:12.2]
[0.5:3]
1.75
PLASTICS
PA 6
S
IMS120072860 / KABELBAND ...
120072860
CABLE STRIP 265 X 6,5 MM ...
265.00
6.50
[4:80]
[12:12.3]
[2.9:3.1]
4.03
PLASTICS
PA 66
S
IMS120005270 / SPEZIAL KA...
120005270
CABLE STRIP 180 X 4,6 MM ...
110.00
4.20
[5:24]
[6.5:6.7]
[0.8:1.8]
1.23
PLASTICS
PA 66
N
IMS12000527A / SPEZIAL KA...
12000527A
SPECIAL CABLE STRIP 110 X...
110.00
4.20
[5:24]
[6.5:6.7]
[0.8:1.8]
1.14
PLASTICS
PA 66
S
IMS120069440 / KABELBAND ...
120069440
CABLE STRIP 180 X 4,8 MM ...
180.00
4.80
[5:50]
[5.8:6.2]
[0.7:1.2]
1.65
PLASTICS
PA 66
S
IMS120045040 / KABELBAND ...
120045040
CABLE STRIP 140 X 4,5 MM ...
140.00
4.50
[8:35]
[6.5:6.7]
[0.7:1.5]
1.48
PLASTICS
PA 66
S
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D