카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
SKINTOP-KS (Metrisch) - Cable gland plastic with bending protection spiral and metric connecting thread
Hugro
Cable Glands made of synthetic material
Powered by
CAD모델 선택
{hugro/kunststoffkabelverschraubungen/skintop_ks_183_50_183_51_m.prj},{NB=HUGRO 183.2013.50-(7)},{ARTNR=183.2013.50},{ATN=53111620},{G=M 20x1.5},{FMIN=7.0},{FMAX=13.0},{F=7.0},{NDM=20.0},{PNDM=1.5},{SW=25},{A=27.6},{C=101.0},{GL=9},{E=80.0},{HH=14.3},{J=18.7},{K=5.4},{L=22.3},{N=9.0},{O=40.0},{P=3.9},{R=3.2},{S=55.2},{RAL7001=X},{RAL7035=},{RAL9005=},{MATERIAL=Kunststoff},{ZTN=39269097},{GPS=0.021},{ROHS=YES}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
G
Thread
ⁿ/ₐ
FMIN
Clamping range min.
[mm]
FMAX
Clamping range max.
[mm]
SW
Wrench size
[mm]
H
[mm]
GL
[mm]
RAL7001
Silver grey
ⁿ/ₐ
RAL7035
Light grey
ⁿ/ₐ
RAL9005
Deep black
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
GPS
Weight per piece
[kg]
ROHS
ⁿ/ₐ
HUGRO 183.1507.50
183.1507.50
M 12x1.5
3.5
7.0
15
56
8
X
Plastic
39269097
0.006
YES
HUGRO 183.1507.52
183.1507.52
M 12x1.5
3.5
7.0
15
56
8
X
Plastic
39269097
0.005
YES
HUGRO 183.1507.51
183.1507.51
M 12x1.5
3.5
7.0
15
56
8
X
Plastic
39269097
0.006
YES
HUGRO 183.1710.50
183.1710.50
M 16x1.5
4.5
10.0
19
78
8
X
Plastic
39269097
0.012
YES
HUGRO 183.1710.52
183.1710.52
M 16x1.5
4.5
10.0
19
78
8
X
Plastic
39269097
0.011
YES
HUGRO 183.1710.51
183.1710.51
M 16x1.5
4.5
10.0
19
78
8
X
Plastic
39269097
0.017
YES
HUGRO 183.2013.50
183.2013.50
M 20x1.5
7.0
13.0
25
92
9
X
Plastic
39269097
0.021
YES
HUGRO 183.2013.52
183.2013.52
M 20x1.5
7.0
13.0
25
92
9
X
Plastic
39269097
0.021
YES
HUGRO 183.2013.51
183.2013.51
M 20x1.5
7.0
13.0
25
92
9
X
Plastic
39269097
0.021
YES
HUGRO 183.2517.50
183.2517.50
M 25x1.5
9.0
17.0
30
115
10
X
Plastic
39269097
0.023
YES
HUGRO 183.2517.52
183.2517.52
M 25x1.5
9.0
17.0
30
115
10
X
Plastic
39269097
0.023
YES
HUGRO 183.2517.51
183.2517.51
M 25x1.5
9.0
17.0
30
115
10
X
Plastic
39269097
0.023
YES
HUGRO 183.3221.50
183.3221.50
M 32x1.5
11.0
21.0
36
139
10
X
Plastic
39269097
0.056
YES
HUGRO 183.3221.52
183.3221.52
M 32x1.5
11.0
21.0
36
139
10
X
Plastic
39269097
0.066
YES
HUGRO 183.3221.51
183.3221.51
M 32x1.5
11.0
21.0
36
139
10
X
Plastic
39269097
0.056
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D