카탈로그: Hub City
생성됨: 18.12.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
Horizontal Long Motor Mount - Accessories
Hub City
Obsolete Products
PowerTorque Shaft Mount Reducers
Accessories
Powered by
CAD모델 선택
{hubcityinc/obsoleteproducts/powertorque/accessories/horizontal_long_mm_asmtab.prj},{NB=0279-00294},{PN=0279-00294},{MN=PT24207 KIT 143T-286T},{RATIO=N/A},{STYLE=N/A},{GT=N/A},{FS=N/A},{OD=N/A},{DESCRIPTION=PT24207 KIT, MOTOR MOUNT HORIZONTAL LONG 143T-286T},{PT=Parallel},{PL=PowerTorque Shaft Mt Reducer},{IT=N/A},{ID=N/A},{OT=N/A},{SM=PT24207},{WT=113},{A=18.625},{B=17.0},{C=17.50},{D=14.25},{EMIN=21.3},{EMAX=26.1},{F=2.000},{G=15.499},{H=4.63},{J=3/4x8},{K=6.13},{PNL=0279-00336},{PNM=0279-00312},{H1=-0.19250},{PPATH=horizontal_motor_mounts/horizontal_long_mm_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
SM
Shaft Mount
ⁿ/ₐ
WT
Weight
[Lbs.]
A
[인치]
B
[인치]
C
[인치]
D
[인치]
EMIN
E Min
[인치]
EMAX
E Max
[인치]
F
[인치]
G
[인치]
H
[인치]
J
[인치]
K
[인치]
0279-00290
0279-00290
PT21107 KIT 56T-215T
PT21107 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT21107
49
14.625
11.0
13.50
9.25
17.1
21.3
1.375
11.999
3.38
5/8x7
3.88
0279-00291
0279-00291
PT22115 KIT 56T-215T
PT22115 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT22115
50
14.625
11.0
13.50
9.25
18.6
22.8
1.375
11.999
3.38
5/8x7
4.18
0279-00292
0279-00292
PT23203 KIT 56T-215T
PT23203 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT23203
51
14.625
11.0
13.50
9.25
19.8
24.0
1.375
11.999
4.25
5/8x8
4.88
0279-00293
0279-00293
PT23203 KIT 143T-286T
PT23203 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT23203
93
18.625
17.0
17.50
14.25
20.0
24.2
2.000
15.499
4.25
3/4x8
4.88
0279-00294
0279-00294
PT24207 KIT 143T-286T
PT24207 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT24207
113
18.625
17.0
17.50
14.25
21.3
26.1
2.000
15.499
4.63
3/4x8
6.13
0279-00295
0279-00295
PT24207 KIT 143T-326T
PT24207 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT24207
129
20.500
18.5
19.25
16.50
21.3
26.1
2.000
17.500
4.63
3/4x8
6.13
0279-00296
0279-00296
PT25215 KIT 143T-286T
PT25215 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT25215
113
18.625
17.0
17.50
14.25
21.3
26.1
2.000
15.499
4.13
3/4x8
6.65
0279-00297
0279-00297
PT25215 KIT 143T-326T
PT25215 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT25215
140
20.500
18.5
19.25
16.50
21.3
26.1
2.000
17.500
4.13
3/4x8
6.65
0279-00298
0279-00298
PT26307 KIT 143T-326T
PT26307 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT26307
143
20.500
18.5
19.25
16.50
22.7
27.4
2.000
17.500
4.50
3/4x8
7.31
0279-00299
0279-00299
PT27315 KIT 143T-365T
PT27315 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT27315
172
22.500
19.0
21.25
16.50
23.5
27.7
2.063
19.250
4.75
1x9
7.81
0279-00300
0279-00300
PT28407 KIT 143T-365T
PT28407 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT28407
172
22.500
19.0
21.25
16.50
24.3
28.8
2.063
19.250
4.75
1x9
7.81
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D