카탈로그: HPC
생성됨: 16.03.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
RFK58C - Stainless steel hypoid gearbox - Torque up to 500Nm - Simplified view
HPC
Power transmission parts
Gearboxes
Hypoid gearboxes
Stainless steel
Powered by
CAD모델 선택
{hpc/v2/gearboxes/hypoid/stainless_steel/rfk58c.prj},{NB=hpc_RFK58C-125-71B14/SS},{REF=RFK58C-125-71B14/SS},{RN=125},{RR=125,95},{D=14},{K=5},{H=16.3},{P=105},{M=85},{N=70},{E=202.3},{T=6.5},{REP=Simplified view},{INFO=INFO},{X1=20},{X2=35.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
REF
Part number
ⁿ/ₐ
RN
Nominal reduction report
ⁿ/ₐ
RR
Real reduction report
[mm]
D
ØD
[mm]
K
[mm]
H
[mm]
P
ØP
[mm]
M
ØM
[mm]
N
ØN
[mm]
E
[mm]
T
ØT
[mm]
REP
View
ⁿ/ₐ
HPC - RFK58C-75-63B5/SS
RFK58C-75-63B5/SS
75
75,45
11
4
12.8
140
115
95
195.3
9.0
Simplified view
HPC - RFK58C-100-63B5/SS
RFK58C-100-63B5/SS
100
99,22
11
4
12.8
140
115
95
195.3
9.0
Simplified view
HPC - RFK58C-125-63B5/SS
RFK58C-125-63B5/SS
125
125,95
11
4
12.8
140
115
95
195.3
9.0
Simplified view
HPC - RFK58C-150-63B5/SS
RFK58C-150-63B5/SS
150
151,2
11
4
12.8
140
115
95
195.3
9.0
Simplified view
HPC - RFK58C-200-63B5/SS
RFK58C-200-63B5/SS
200
200,66
11
4
12.8
140
115
95
195.3
9.0
Simplified view
HPC - RFK58C-250-63B5/SS
RFK58C-250-63B5/SS
250
240,89
11
4
12.8
140
115
95
195.3
9.0
Simplified view
HPC - RFK58C-300-63B5/SS
RFK58C-300-63B5/SS
300
295,18
11
4
12.8
140
115
95
195.3
9.0
Simplified view
HPC - RFK58C-50-71B14/SS
RFK58C-50-71B14/SS
50
49,18
14
5
16.3
105
85
70
202.3
6.5
Simplified view
HPC - RFK58C-60-71B14/SS
RFK58C-60-71B14/SS
60
62,43
14
5
16.3
105
85
70
202.3
6.5
Simplified view
HPC - RFK58C-75-71B14/SS
RFK58C-75-71B14/SS
75
75,45
14
5
16.3
105
85
70
202.3
6.5
Simplified view
HPC - RFK58C-100-71B14/SS
RFK58C-100-71B14/SS
100
99,22
14
5
16.3
105
85
70
202.3
6.5
Simplified view
HPC - RFK58C-125-71B14/SS
RFK58C-125-71B14/SS
125
125,95
14
5
16.3
105
85
70
202.3
6.5
Simplified view
HPC - RFK58C-150-71B14/SS
RFK58C-150-71B14/SS
150
151,2
14
5
16.3
105
85
70
202.3
6.5
Simplified view
HPC - RFK58C-200-71B14/SS
RFK58C-200-71B14/SS
200
200,66
14
5
16.3
105
85
70
202.3
6.5
Simplified view
HPC - RFK58C-250-71B14/SS
RFK58C-250-71B14/SS
250
240,89
14
5
16.3
105
85
70
202.3
6.5
Simplified view
HPC - RFK58C-300-71B14/SS
RFK58C-300-71B14/SS
300
295,18
14
5
16.3
105
85
70
202.3
6.5
Simplified view
HPC - RFK58C-50-80B14/SS
RFK58C-50-80B14/SS
50
49,18
19
6
21.8
120
100
80
222.3
6.5
Simplified view
HPC - RFK58C-60-80B14/SS
RFK58C-60-80B14/SS
60
62,43
19
6
21.8
120
100
80
222.3
6.5
Simplified view
HPC - RFK58C-75-80B14/SS
RFK58C-75-80B14/SS
75
75,45
19
6
21.8
120
100
80
222.3
6.5
Simplified view
HPC - RFK58C-100-80B14/SS
RFK58C-100-80B14/SS
100
99,22
19
6
21.8
120
100
80
222.3
6.5
Simplified view
HPC - RFK58C-125-80B14/SS
RFK58C-125-80B14/SS
125
125,95
19
6
21.8
120
100
80
222.3
6.5
Simplified view
HPC - RFK58C-150-80B14/SS
RFK58C-150-80B14/SS
150
151,2
19
6
21.8
120
100
80
222.3
6.5
Simplified view
HPC - RFK58C-200-80B14/SS
RFK58C-200-80B14/SS
200
200,66
19
6
21.8
120
100
80
222.3
6.5
Simplified view
HPC - RFK58C-250-80B14/SS
RFK58C-250-80B14/SS
250
240,89
19
6
21.8
120
100
80
222.3
6.5
Simplified view
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D