Nederlands
polski
русский
中文 (繁體)
한국어
Original Guide Wheels - DualVee
HepcoMotion
Dual Vee
휠
Powered by
CAD모델 선택
{hepcomotion/06_dual_vee/06_06_wheels/original_dualvee_wheels.prj},{NB=W2X},{CNSORDERNO=W2X},{VERS=1},{D=30.73},{W=11.13},{B=9.53},{VRI=12.70},{VRO=18.26},{WEIGHT=39.0},{C=14.834},{R=0.7},{R1=0.6},{E=0.229},{RLN=2650},{RLLBF=596},{ALN=625},{ALLBF=141},{DESC=Original Guide Wheels},{WS=WX Seal/Shield Steel},{WSPN=X},{SIZE=2},{ORMAT=52100 Steel},{IRMAT=52100 Steel},{BMAT=52100 Steel},{RMAT=Nylon 6,6},{SHMAT=304 Stainless steel},{SMAT=NBR+304 Stainless steel},{GREASE=Kluberplex BEM 34-132}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Decription
ⁿ/ₐ
WS
Wheel Series
ⁿ/ₐ
SIZE
Wheel Size
ⁿ/ₐ
D
Outer Diameter
[mm]
W
너비
[mm]
B
Bore Diameter
[mm]
VRI
Vee Radius Inside
[mm]
VRO
Vee Radius Outside
[mm]
WEIGHT
무게
[g]
RLN
Working Radial Load Capacity LR
[N]
RLLBF
Working Radial Load Capacity LR
[lbf]
ALN
Working Axial Load Capacity LA
[N]
ALLBF
Working Axial Load Capacity LA
[lbf]
ORMAT
Outer Race Material
ⁿ/ₐ
IRMAT
Inner Race Material
ⁿ/ₐ
BMAT
Ball Material
ⁿ/ₐ
RMAT
Retainer Material
ⁿ/ₐ
SHMAT
Shield Material
ⁿ/ₐ
SMAT
Seal Material
ⁿ/ₐ
GREASE
Grease
ⁿ/ₐ
W0
W0
Original Guide Wheels
W Shielded Steel
0
14.83
6.35
4.00
5.94
9.12
5.1
650
146
123
28
52100 Steel
52100 Steel
52100 Steel
Nylon 6,6
304 Stainless steel
-
Kluberplex BEM 34-132
W0X
W0X
Original Guide Wheels
WX Sealed Steel
0
14.83
6.35
4.00
5.94
9.12
5.1
650
146
123
28
52100 Steel
52100 Steel
52100 Steel
Nylon 6,6
-
NBR
Kluberplex BEM 34-132
W1
W1
Original Guide Wheels
W Shielded Steel
1
19.58
7.87
4.76
7.95
11.89
11.1
1220
274
252
57
52100 Steel
52100 Steel
52100 Steel
Nylon 6,6
304 Stainless steel
-
Kluberplex BEM 34-132
W1X
W1X
Original Guide Wheels
WX Sealed Steel
1
19.58
7.87
4.76
7.95
11.89
11.1
1220
274
252
57
52100 Steel
52100 Steel
52100 Steel
Nylon 6,6
-
NBR
Kluberplex BEM 34-132
W1SSX
W1SSX
Original Guide Wheels
WSSX Sealed Stainless Ste...
1
19.58
7.87
4.76
7.95
11.89
11.1
1220
274
252
57
440C Stainless steel
440C Stainless steel
440C Stainless steel
Nylon 6,6
-
NBR
Kluberplex BEM 34-132
W2X
W2X
Original Guide Wheels
WX Seal/Shield Steel
2
30.73
11.13
9.53
12.70
18.26
39.0
2650
596
625
141
52100 Steel
52100 Steel
52100 Steel
Nylon 6,6
304 Stainless steel
NBR+304 Stainless steel
Kluberplex BEM 34-132
W2SSX
W2SSX
Original Guide Wheels
WSSX Seal/Shield Stainles...
2
30.73
11.13
9.53
12.70
18.26
39.0
2650
596
625
141
440C Stainless steel
440C Stainless steel
440C Stainless steel
Nylon 6,6
304 Stainless steel
NBR+304 Stainless steel
Kluberplex BEM 34-132
W3X
W3X
Original Guide Wheels
WX Seal/Shield Steel
3
45.80
15.88
12.00
19.05
27.00
130.2
5900
1326
1701
382
52100 Steel
52100 Steel
52100 Steel
Nylon 6,6
304 Stainless steel
NBR+304 Stainless steel
Kluberplex BEM 34-132
W3SSX
W3SSX
Original Guide Wheels
WSSX Seal/Shield Stainles...
3
45.80
15.88
12.00
19.05
27.00
130.2
5900
1326
1701
382
440C Stainless steel
440C Stainless steel
440C Stainless steel
Nylon 6,6
304 Stainless steel
NBR+304 Stainless steel
Kluberplex BEM 34-132
W4X
W4X
Original Guide Wheels
WX Seal/Shield Steel
4
59.94
19.05
15.00
25.40
34.93
276.0
9700
2181
4001
900
52100 Steel
52100 Steel
52100 Steel
Nylon 6,6
304 Stainless steel
NBR+304 Stainless steel
Kluberplex BEM 34-132
W4SSX
W4SSX
Original Guide Wheels
WSSX Seal/Shield Stainles...
4
59.94
19.05
15.00
25.40
34.93
276.0
9700
2181
4001
900
440C Stainless steel
440C Stainless steel
440C Stainless steel
Nylon 6,6
304 Stainless steel
NBR+304 Stainless steel
Kluberplex BEM 34-132
W4XXL
W4XXL
Original Guide Wheels
WX Seal/Shield Steel
4XL
75.39
25.40
22.00
31.75
44.45
575.0
14300
3215
6552
1473
52100 Steel
52100 Steel
52100 Steel
Nylon 6,6
-
NBR+SECC
Alvania 2
W4SSXXL
W4SSXXL
Original Guide Wheels
WSSX Seal/Shield Stainles...
4XL
75.39
25.40
22.00
31.75
44.45
575.0
14300
3215
6552
1473
440C Stainless steel
440C Stainless steel
440C Stainless steel
Nylon 6,6
304 Stainless steel
NBR+304 Stainless steel
Kluberplex BEM 34-132
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D