카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23320. - Clamping Jaws, for floating clamp M12
Halder
Standard Parts
Clamping Elements
EH 23320. Floating Clamps
Clamps for floating clamps, M12
Powered by
CAD모델 선택
{halder/normalien/spannelemente/eh_2332_schwimmspanner/eh_2332_spann/eh_2332_spann.prj},{NB=EH 23320.0058 Spannbacken},{BESTNR=23320.0058},{AUS=obere Wechsel-Spannbacke},{SPB=26 - 38},{SPB2=-},{H1=35.5},{H2=25.5},{G=130},{VERS=5.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Ausführung
ⁿ/ₐ
SPB
Clamping range max. in combination with 23320.0050
ⁿ/ₐ
SPB2
Clamping range max. in combination with 23320.0148
ⁿ/ₐ
G
weight
[g]
EH 23320.0054 Clamping Ja...
23320.0054
upper exchange clamping j...
4 - 16
-
91
EH 23320.0056 Clamping Ja...
23320.0056
upper exchange clamping j...
15 - 27
-
88
EH 23320.0058 Clamping Ja...
23320.0058
upper exchange clamping j...
26 - 38
-
130
EH 23320.0154 Clamping Ja...
23320.0154
upper clamping jaw with l...
29
23
83
EH 23320.0156 Clamping Ja...
23320.0156
upper clamping jaw with l...
40
34
112
EH 23320.0148 Clamping Ja...
23320.0148
lower clamping jaw with f...
-
-
98
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D