FPR..U, FPR..S, FPR..CE, FMA..D, FPR..N
Fluro
Industry parts
Hydraulic - Rod Ends
Clampable
FPR..U, FPR..S, FPR..CE, FMA..D, FPR..N
Powered by
CAD모델 선택
{fluro/industrieteile/hydraulik_gelenkkoepfe/klemmbar/fprs_fprce_fpru_fmad/fpr_asmtab.prj},{NB=Gelenkkopf FPR63CE M 48x2(0-0)},{D=63},{B=63},{M=53.0},{A=132.0},{F=140},{L=211.6},{K=114},{J=70},{GNDM=48},{GP=2.000},{GKDM=45.835},{GL=64},{ST=430.0},{DT=255.0},{KIPPWINKEL=4},{GEW=7600},{VERS=31},{NDM=14},{LL=40},{P=2.000},{SNNDM=6.000},{SNP=MIN},{MM=36.000},{AA=95.000},{O=71.500},{SNDM=MIN},{X=MIN},{P1=5.3700},{DK=83.0000},{DINL=MIN},{DINDK=MIN},{PX=MIN},{MD=360},{CTN=84833038},{IDNR=},{BEZX=FPR},{BEZX2=CE},{XBEZ=FPR 63 CE},{PPATH=../fprs_fprce_fpru_fmad/fpr_ce_asmtpl.prj},{PDF=fpr_ce},{INFO=PDF-Datenblatt},{VERINF=information_2_$(CADENAS_LANGUAGE).txt},{M1=38.0},{G=M 48x2},{DM=210},{SN=M6},{DX=},{MAT1=Vergütungsstahl C45},{ALPHA=0},{ROT=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
M1
[mm]
A
[mm]
F
[mm]
L
[mm]
K
[mm]
J
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
DM
Torque
[Nm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
LAGER
Bearing
ⁿ/ₐ
SR
Greasing
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
FPR20U M 16x1.5
FPR20U
20
16
19.0
21.0
56.0
50
80.0
46
25
M 16x1.5
17
25
72.0
30.0
9
400
360
Heat-treated steel C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FPR25U M 16x1.5
FPR25U
25
20
23.0
21.0
56.0
50
80.0
46
25
M 16x1.5
17
25
72.0
48.0
7
475
360
Heat-treated steel C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FPR30U M 22x1.5
FPR30U
30
22
28.0
26.0
64.0
60
94.0
50
32
M 22x1.5
23
25
106.0
62.0
6
700
360
Heat-treated steel C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FPR35U M 28x1.5
FPR35U
35
25
30.0
28.0
78.0
70
112.0
66
40
M 28x1.5
29
49
153.0
80.0
6
1150
360
Heat-treated steel C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FPR40U M 35x1.5
FPR40U
40
28
35.0
33.0
94.0
85
135.0
76
49
M 35x1.5
36
49
250.0
100.0
7
2075
360
Heat-treated steel C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FPR50U M 45x1.5
FPR50U
50
35
40.0
37.0
116.0
105
168.0
90
61
M 45x1.5
46
86
365.0
156.0
6
3575
360
Heat-treated steel C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FPR60U M 58x1.5
FPR60U
60
44
50.0
46.0
130.0
130
200.0
120
75
M 58x1.5
59
210
400.0
245.0
6
6200
360
Heat-treated steel C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FPR70U M 65x1.5
FPR70U
70
49
55.0
51.0
154.0
150
232.0
130
86
M 65x1.5
66
210
540.0
315.0
6
9200
360
Heat-treated steel C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FPR80U M 80x2
FPR80U
80
55
60.0
55.0
176.0
170
265.0
160
105
M 80x2
81
410
670.0
400.0
6
13200
360
Heat-treated steel C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FPR90U M 100x2
FPR90U
90
60
65.0
60.0
206.0
210
323.0
180
124
M 100x2
101
410
980.0
490.0
5
19600
360
Nodular cast iron GS400
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FPR100U M 110x2
FPR100U
100
70
70.0
65.0
231.0
235
360.7
200
138
M 110x2
111
710
1120.0
610.0
7
26310
360
Nodular cast iron GS400
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FPR110U M 120x3
FPR110U
110
70
80.0
74.0
265.0
265
408.2
220
152
M 120x3
125
710
1700.0
655.0
6
39200
360
Nodular cast iron GS400
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FPR120U M 130x3
FPR120U
120
85
90.0
84.0
340.0
310
490.0
300
172
M 130x3
135
710
2900.0
950.0
6
78000
360
Nodular cast iron GS400
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FPR12S M 10x1.25
FPR12S
12
10
8.0
13.0
35.0
42
59.5
35
17
M 10x1.25
15
10
17.0
10.8
11
150
360
Heat-treated steel C45
Steel on steel bearing GE...
not regreasable
84833038
FPR16S M 12x1.25
FPR16S
16
14
11.0
13.0
45.0
48
70.5
45
21
M 12x1.25
17
10
28.5
21.1
10
250
360
Heat-treated steel C45
Steel on steel bearing GE...
fitted with grease hole i...
84833038
FPR20S M 14x1.5
FPR20S
20
16
13.0
17.0
55.0
58
85.5
55
25
M 14x1.5
19
25
42.5
30.0
9
430
360
Heat-treated steel C45
Steel on steel bearing GE...
fitted with grease hole i...
84833038
FPR25S M 16x1.5
FPR25S
25
20
17.0
17.0
65.0
68
100.5
62
30
M 16x1.5
23
25
67.0
48.0
7
730
360
Heat-treated steel C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FPR30S M 20x1.5
FPR30S
30
22
19.0
19.0
80.0
85
125.0
77
36
M 20x1.5
29
49
108.0
62.0
6
1300
360
Heat-treated steel C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FPR40S M 27x2
FPR40S
40
28
23.0
23.0
100.0
105
155.0
90
45
M 27x2
37
49
156.0
100.0
7
2300
360
Heat-treated steel C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FPR50S M 33x2
FPR50S
50
35
30.0
30.0
120.0
130
190.0
105
55
M 33x2
46
86
245.0
156.0
6
4400
360
Heat-treated steel C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FPR60S M 42x2
FPR60S
60
44
38.0
38.0
160.0
150
230.0
134
68
M 42x2
57
210
380.0
245.0
6
8400
360
Nodular cast iron GS400
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FPR80S M 48x2
FPR80S
80
55
47.0
47.0
205.0
185
287.5
156
90
M 48x2
64
410
585.0
400.0
6
15600
360
Nodular cast iron GS400
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FPR100S M 64x3
FPR100S
100
70
57.0
57.0
240.0
240
360.0
190
110
M 64x3
86
710
865.0
610.0
6
28000
360
Nodular cast iron GS400
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FPR12CE M 12x1.25
FPR12CE
12
12
11.0
15.0
32.0
38
54.0
32
16
M 12x1.25
17
6
24.5
10.8
4
100
360
Heat-treated steel C45
Steel on steel bearing GE...
not regreasable
84833038
FPR16CE M 14x1.5
FPR16CE
16
16
13.8
15.0
40.0
44
64.0
40
21
M 14x1.5
19
10
36.5
17.6
4
210
360
Heat-treated steel C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D