FS..N, FS..C
Fluro
Industry parts
Hydraulic - Rod Ends
Weldable
FS..N, FS..C
Powered by
CAD모델 선택
{fluro/industrieteile/hydraulik_gelenkkoepfe/anschweibar/fsc_fsn/fs_x_asmtab.prj},{NB=Gelenkkopf FS120N(0-0)},{IDNR=},{BEZ=FS120N},{XBEZ=FS 120 N},{D=120},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{INFORMATION=Information},{B=85},{M=90},{A=360},{F=210},{L=390.0},{L1=},{K=},{J=},{ST=3250.0},{DT=950.0},{KIPPWINKEL=6},{GEW=79500},{VERS=14},{MM=70.000},{AA=180.000},{O=135.500},{SN=M6},{SNNDM=6.000},{PDF=n},{PPATH=../fsc_fsn/fs_n_asmtpl.prj},{MD=360},{MAT1=St 52-3},{LAGER=wartungspflichtiges Stahl/Stahl GE..E},{SR=mit Hydraulikschmiernippel DIN 71412},{CTN=84833038}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
L1
[mm]
K
[mm]
J
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
LAGER
Bearing
ⁿ/ₐ
SR
Greasing
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
FS20N
FS20N
20
16
19
50
38
63.0
67.0
30.0
9
325
360
St 52-3
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FS25N
FS25N
25
20
23
55
45
72.5
69.5
48.0
7
500
360
St 52-3
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FS30N
FS30N
30
22
28
65
51
83.5
118.0
62.0
6
825
360
St 52-3
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FS35N
FS35N
35
25
30
83
61
102.5
196.0
80.0
6
1475
360
St 52-3
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FS40N
FS40N
40
28
35
100
69
119.0
300.0
100.0
7
2480
360
St 52-3
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FS45N
FS45N
45
32
40
110
77
132.0
380.0
127.0
7
3450
360
St 52-3
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FS50N
FS50N
50
35
40
123
88
149.5
440.0
156.0
6
4450
360
St 52-3
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FS60N
FS60N
60
44
50
140
100
170.0
570.0
245.0
6
7130
360
St 52-3
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FS70N
FS70N
70
49
55
164
115
197.0
695.0
315.0
6
10700
360
St 52-3
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FS80N
FS80N
80
55
60
180
141
231.0
780.0
400.0
6
15100
360
St 52-3
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FS90N
FS90N
90
60
65
226
150
263.0
1340.0
490.0
5
23400
360
St 52-3
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FS100N
FS100N
100
70
70
250
170
295.0
1500.0
610.0
7
33100
360
St 52-3
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FS110N
FS110N
110
70
80
295
185
332.5
2160.0
655.0
6
48500
360
St 52-3
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FS120N
FS120N
120
85
90
360
210
390.0
3250.0
950.0
6
79500
360
St 52-3
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FS10C
FS10C
10
9
7
29
24
38.5
2.0
15.0
3
15.6
8.1
12
40
360
St 52-3
Steel on steel bearing GE...
without lubrication fitti...
84833038
FS12C
FS12C
12
10
8
34
27
44.0
2.0
17.5
3
21.6
10.8
11
65
360
St 52-3
Steel on steel bearing GE...
without lubrication fitti...
84833038
FS15C
FS15C
15
12
10
40
31
51.0
2.5
21.0
4
32.0
17.0
8
120
360
St 52-3
Steel on steel bearing GE...
fitted with grease hole i...
84833038
FS17C
FS17C
17
14
11
46
35
58.0
3.0
24.0
4
40.0
21.2
10
180
360
St 52-3
Steel on steel bearing GE...
fitted with grease hole i...
84833038
FS20C
FS20C
20
16
13
53
38
64.5
3.0
27.5
4
54.0
30.0
9
250
360
St 52-3
Steel on steel bearing GE...
fitted with grease hole i...
84833038
FS25C
FS25C
25
20
17
64
45
77.0
4.0
33.5
4
72.0
48.0
7
450
360
St 52-3
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FS30C
FS30C
30
22
19
73
51
87.5
4.0
40.0
4
95.0
62.0
6
675
360
St 52-3
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FS35C
FS35C
35
25
21
82
61
102.0
4.0
47.0
4
125.0
80.0
6
950
360
St 52-3
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FS40C
FS40C
40
28
23
92
69
115.0
5.0
52.0
4
156.0
100.0
7
1400
360
St 52-3
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FS45C
FS45C
45
32
27
102
77
128.0
5.0
58.0
6
208.0
127.0
7
1910
360
St 52-3
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
FS50C
FS50C
50
35
30
112
88
144.0
6.0
62.0
6
250.0
156.0
6
2650
360
St 52-3
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D