Fork Ball Joint
Fluro
Industry parts
Fork Ball Joint according to DIN 72751
Powered by
CAD모델 선택
{fluro/industrieteile/gabelgelenke/gabelgelenke_asmtab.prj},{NB=Gabelgelenk DIN 71751-A20x40},{IDNR=},{D=20x40},{G=40},{INFO=PDF-Datenblatt},{A=40},{B=20},{D1=20},{D2=M20},{D3=34},{L1=105},{L2=80},{L3=30.0},{L4=47.0},{ESB=-},{SB=130},{GEW=520},{INFORMATIONX=},{VERS=23.000},{PPATH=gabelgelenke_asmtpl.prj},{BOLZEN=Splintbolzen},{BOLZ=2},{MAT1=Automatenstahl 9SMnPb28K},{CTN=73269098},{BOLZENX=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
G
[mm]
A
[mm]
B
B13
[mm]
D1
H9/h11
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
ESB
Weight for unit for bolt
[g]
SB
Weight for unit for cotter bolt
[g]
GEW
Weight for unit for fork head DIN 71752
[g]
BOLZEN
ⁿ/ₐ
MAT1
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
A-ES4x8
A4x8
4x8
8
8
4
4
M4
8
21
16
6.0
9.2
1.5
-
5
ES-Bolt
free-cutting steel to 9SM...
73269098
A-ES5x10
A5x10
5x10
10
10
5
5
M5
9
26
20
7.5
12.0
2.7
-
9
ES-Bolt
free-cutting steel to 9SM...
73269098
A-ES5x20
A5x20
5x20
20
10
5
5
M5
9
36
30
7.5
12.0
2.9
-
13
ES-Bolt
free-cutting steel to 9SM...
73269098
A-ES6x12
A6x12
6x12
12
12
6
6
M6
10
31
24
9.0
14.5
4.6
-
15
ES-Bolt
free-cutting steel to 9SM...
73269098
A-ES6x24
A6x24
6x24
24
12
6
6
M6
10
43
36
9.0
14.5
5
-
22
ES-Bolt
free-cutting steel to 9SM...
73269098
A-ES8x16
A8x16
8x16
16
16
8
8
M8
14
42
32
12.0
18.7
10.4
-
37
ES-Bolt
free-cutting steel to 9SM...
73269098
A-ES8x32
A8x32
8x32
32
16
8
8
M8
14
58
48
12.0
18.7
11.5
-
54
ES-Bolt
free-cutting steel to 9SM...
73269098
A-ES10x20
A10x20
10x20
20
20
10
10
M10
18
52
40
15.0
23.2
19
-
74
ES-Bolt
free-cutting steel to 9SM...
73269098
A-ES10x40
A10x40
10x40
40
20
10
10
M10
18
72
60
15.0
23.2
20.3
-
116
ES-Bolt
free-cutting steel to 9SM...
73269098
A-ES12x24
A12x24
12x24
24
24
12
12
M12
20
62
48
18.0
28.2
33.5
-
121
ES-Bolt
free-cutting steel to 9SM...
73269098
A-ES12x48
A12x48
12x48
48
24
12
12
M12
20
86
72
18.0
28.2
34.5
-
175
ES-Bolt
free-cutting steel to 9SM...
73269098
A-ES14x28
A14x28
14x28
28
27
14
14
M14
24
72
56
22.5
31.2
45
-
178
ES-Bolt
free-cutting steel to 9SM...
73269098
A-ES14x56
A14x56
14x56
56
27
14
14
M14
24
101
85
22.5
31.2
50
-
258
ES-Bolt
free-cutting steel to 9SM...
73269098
A-ES16x32
A16x32
16x32
32
32
16
16
M16
26
83
64
24.0
36.2
70
-
282
ES-Bolt
free-cutting steel to 9SM...
73269098
A-ES16x64
A16x64
16x64
64
32
16
16
M16
26
115
96
24.0
36.2
71.5
-
410
ES-Bolt
free-cutting steel to 9SM...
73269098
A-ES20x40
A20x40
20x40
40
40
20
20
M20
34
105
80
30.0
47.0
132
-
520
ES-Bolt
free-cutting steel to 9SM...
73269098
A4x8
A4x8
4x8
8
8
4
4
M4
8
21
16
6.0
9.2
-
1.4
5
Cotter Bolt
free-cutting steel to 9SM...
73269098
A4x16
A4x16
4x16
16
8
4
4
M4
8
29
24
6.0
9.2
-
1.4
7
Cotter Bolt
free-cutting steel to 9SM...
73269098
A5x10
A5x10
5x10
10
10
5
5
M5
9
26
20
7.5
12.0
-
2.4
9
Cotter Bolt
free-cutting steel to 9SM...
73269098
A5x20
A5x20
5x20
20
10
5
5
M5
9
36
30
7.5
12.0
-
2.4
13
Cotter Bolt
free-cutting steel to 9SM...
73269098
A6x12
A6x12
6x12
12
12
6
6
M6
10
31
24
9.0
14.5
-
4.4
15
Cotter Bolt
free-cutting steel to 9SM...
73269098
A6x24
A6x24
6x24
24
12
6
6
M6
10
43
36
9.0
14.5
-
4.4
22
Cotter Bolt
free-cutting steel to 9SM...
73269098
A8x16
A8x16
8x16
16
16
8
8
M8
14
42
32
12.0
18.7
-
9.4
37
Cotter Bolt
free-cutting steel to 9SM...
73269098
A8x32
A8x32
8x32
32
16
8
8
M8
14
58
48
12.0
18.7
-
9.4
54
Cotter Bolt
free-cutting steel to 9SM...
73269098
A10x20
A10x20
10x20
20
20
10
10
M10
18
52
40
15.0
23.2
-
17.8
74
Cotter Bolt
free-cutting steel to 9SM...
73269098
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D