카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2016.15.034./040. - Die mounted cam unit FCC-HV
FIBRO
Standard Parts for Stamping and Punching Dies
Cam units
Cam sliders
2016.15. Die mounted cam unit FCC-HV
Powered by
CAD모델 선택
{fibro/normalien/k/k02/k02_03/2016_15_034_040.prj},{NB=2016.15.040.10.3000.00},{ASF=Arbeitsfläche als abnehmbare Montageplatte},{BOVIS=Kombination Nutenstein / Stift},{L=394},{B=400},{H=375},{H1=195},{HW=190},{L1=300},{L2=295},{L3=335},{L4=394},{L5=140},{D=372},{WA=10},{FW=800},{FR=90},{WT=40},{WVB=65},{SW=70},{SP=70.0},{SPA=78.3},{GEW=257.000},{ZTC=84669400},{LINK=3D CATIA Model},{CAD=https://www.fibro.de/fileadmin/FIBRO/Schieber-CAD-Daten/2016.15/CATIA/w_0-25/b_400mm/2016.15.040__CM__FCC_DM-HV_ISO.zip}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BC
Order No.
ⁿ/ₐ
ASF
Ausführung Arbeitsfläche
ⁿ/ₐ
BOVIS
Positionierung Schieberbett
ⁿ/ₐ
L
[mm]
B
[mm]
H
[mm]
H1
[mm]
HW
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
D
[mm]
WA
β
[°]
FW
Working force
[kN]
FR
Return force
[kN]
WT
α
[°]
SW
Stroke
[mm]
SP
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2016.15.034.00.1001.00
2016.15.034.00.1001.00
Standard working surface ...
Positioning of cam base v...
387
340
375
200
190
295
272
310
387
140
325
0
800
90
50
70
83.4
239.600
84669400
2016.15.034.00.1002.00
2016.15.034.00.1002.00
Standard working surface ...
Positioning of cam base v...
387
340
375
200
190
295
272
310
387
140
325
0
800
90
50
70
83.4
239.600
84669400
2016.15.034.00.1000.00
2016.15.034.00.1000.00
Standard working surface ...
Combination of sliding bl...
387
340
375
200
190
295
272
310
387
140
325
0
800
90
50
70
83.4
239.600
84669400
2016.15.034.00.3001.00
2016.15.034.00.3001.00
Arbeitsfläche als abnehmb...
Positioning of cam base v...
387
340
375
200
190
295
272
310
387
140
325
0
800
90
50
70
83.4
239.600
84669400
2016.15.034.00.3002.00
2016.15.034.00.3002.00
Arbeitsfläche als abnehmb...
Positioning of cam base v...
387
340
375
200
190
295
272
310
387
140
325
0
800
90
50
70
83.4
239.600
84669400
2016.15.034.00.3000.00
2016.15.034.00.3000.00
Arbeitsfläche als abnehmb...
Combination of sliding bl...
387
340
375
200
190
295
272
310
387
140
325
0
800
90
50
70
83.4
239.600
84669400
2016.15.040.00.1001.00
2016.15.040.00.1001.00
Standard working surface ...
Positioning of cam base v...
387
400
375
200
190
295
272
310
387
140
325
0
800
90
50
70
83.4
243.300
84669400
2016.15.040.00.1002.00
2016.15.040.00.1002.00
Standard working surface ...
Positioning of cam base v...
387
400
375
200
190
295
272
310
387
140
325
0
800
90
50
70
83.4
243.300
84669400
2016.15.040.00.1000.00
2016.15.040.00.1000.00
Standard working surface ...
Combination of sliding bl...
387
400
375
200
190
295
272
310
387
140
325
0
800
90
50
70
83.4
243.300
84669400
2016.15.040.00.3001.00
2016.15.040.00.3001.00
Arbeitsfläche als abnehmb...
Positioning of cam base v...
387
400
375
200
190
295
272
310
387
140
325
0
800
90
50
70
83.4
243.300
84669400
2016.15.040.00.3002.00
2016.15.040.00.3002.00
Arbeitsfläche als abnehmb...
Positioning of cam base v...
387
400
375
200
190
295
272
310
387
140
325
0
800
90
50
70
83.4
243.300
84669400
2016.15.040.00.3000.00
2016.15.040.00.3000.00
Arbeitsfläche als abnehmb...
Combination of sliding bl...
387
400
375
200
190
295
272
310
387
140
325
0
800
90
50
70
83.4
243.300
84669400
2016.15.034.05.1001.00
2016.15.034.05.1001.00
Standard working surface ...
Positioning of cam base v...
385
340
375
200
190
290
283
325
385
140
335
5
750
90
45
70
75.8
237.300
84669400
2016.15.034.05.1002.00
2016.15.034.05.1002.00
Standard working surface ...
Positioning of cam base v...
385
340
375
200
190
290
283
325
385
140
335
5
750
90
45
70
75.8
237.300
84669400
2016.15.034.05.1000.00
2016.15.034.05.1000.00
Standard working surface ...
Combination of sliding bl...
385
340
375
200
190
290
283
325
385
140
335
5
750
90
45
70
75.8
237.300
84669400
2016.15.034.05.3001.00
2016.15.034.05.3001.00
Arbeitsfläche als abnehmb...
Positioning of cam base v...
385
340
375
200
190
290
283
325
385
140
335
5
750
90
45
70
75.8
237.300
84669400
2016.15.034.05.3002.00
2016.15.034.05.3002.00
Arbeitsfläche als abnehmb...
Positioning of cam base v...
385
340
375
200
190
290
283
325
385
140
335
5
750
90
45
70
75.8
237.300
84669400
2016.15.034.05.3000.00
2016.15.034.05.3000.00
Arbeitsfläche als abnehmb...
Combination of sliding bl...
385
340
375
200
190
290
283
325
385
140
335
5
750
90
45
70
75.8
237.300
84669400
2016.15.040.05.1001.00
2016.15.040.05.1001.00
Standard working surface ...
Positioning of cam base v...
385
400
375
200
190
290
283
325
385
140
335
5
750
90
45
70
75.8
241.000
84669400
2016.15.040.05.1002.00
2016.15.040.05.1002.00
Standard working surface ...
Positioning of cam base v...
385
400
375
200
190
290
283
325
385
140
335
5
750
90
45
70
75.8
241.000
84669400
2016.15.040.05.1000.00
2016.15.040.05.1000.00
Standard working surface ...
Combination of sliding bl...
385
400
375
200
190
290
283
325
385
140
335
5
750
90
45
70
75.8
241.000
84669400
2016.15.040.05.3001.00
2016.15.040.05.3001.00
Arbeitsfläche als abnehmb...
Positioning of cam base v...
385
400
375
200
190
290
283
325
385
140
335
5
750
90
45
70
75.8
241.000
84669400
2016.15.040.05.3002.00
2016.15.040.05.3002.00
Arbeitsfläche als abnehmb...
Positioning of cam base v...
385
400
375
200
190
290
283
325
385
140
335
5
750
90
45
70
75.8
241.000
84669400
2016.15.040.05.3000.00
2016.15.040.05.3000.00
Arbeitsfläche als abnehmb...
Combination of sliding bl...
385
400
375
200
190
290
283
325
385
140
335
5
750
90
45
70
75.8
241.000
84669400
2016.15.034.10.1001.00
2016.15.034.10.1001.00
Standard working surface ...
Positioning of cam base v...
394
340
375
195
190
300
295
335
394
140
372
10
800
90
40
70
70.0
253.300
84669400
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D