카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2016.24.022. - Aerial cam unit FCC
FIBRO
Standard Parts for Stamping and Punching Dies
Cam units
Cam sliders
2016.24. Aerial cam unit FCC, working surface <=600
Powered by
CAD모델 선택
{fibro/normalien/k/k02/k02_01/2016_24_022.prj},{NB=2016.24.022.35.1000.00},{L=363},{B=220},{H=300},{H1=215},{HW=160},{L1=320},{L2=360},{L3=260},{L4=185},{L5=92},{D=373.4},{WA=35},{FW=727},{FR=17.8},{WSB=30},{SW=52.9},{SS=50},{SP=55.3},{GEW=99.000},{ZTC=84669400},{LINK=3D CATIA Model},{CAD=https://www.fibro.de/fileadmin/FIBRO/Schieber-CAD-Daten/2016.24/CATIA/0-75/b_220mm/2016.24.022__CM__FCC_AEC-HV__ISO_01.zip}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BC
Order No.
ⁿ/ₐ
L
[mm]
B
[mm]
H
[mm]
H1
[mm]
HW
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
D
[mm]
WA
α
[°]
FW
Working force
[kN]
FR
Return force
[kN]
WSB
β
[°]
SW
Stroke
[mm]
SS
[mm]
SP
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2016.24.022.00.1000.00
2016.24.022.00.1000.00
320
220
300
170
160
320
320
240
215
110
308.0
0
635
12.4
50
32.1
50
38.3
94.000
84669400
2016.24.022.05.1000.00
2016.24.022.05.1000.00
320
220
300
175
160
320
320
240
210
110
322.0
5
648
12.5
45
35.5
50
38.4
94.000
84669400
2016.24.022.10.1000.00
2016.24.022.10.1000.00
324
220
300
180
160
320
320
240
200
90
334.4
10
661
13.7
45
35.9
50
41.6
94.000
84669400
2016.24.022.15.1000.00
2016.24.022.15.1000.00
332
220
300
185
160
320
320
240
190
90
345.0
15
674
13.7
40
39.7
50
42.4
94.000
84669400
2016.24.022.20.1000.00
2016.24.022.20.1000.00
338
220
300
190
160
320
320
240
185
85
353.7
20
687
13.8
35
43.6
50
43.6
94.000
84669400
2016.24.022.25.1000.00
2016.24.022.25.1000.00
360
220
300
195
160
320
360
260
195
85
360.4
25
700
15.5
35
45.2
50
47.8
95.000
84669400
2016.24.022.30.1000.00
2016.24.022.30.1000.00
360
220
300
205
160
320
360
260
190
85
375.7
30
714
15.5
30
50.0
50
50.0
98.000
84669400
2016.24.022.35.1000.00
2016.24.022.35.1000.00
363
220
300
215
160
320
360
260
185
92
373.4
35
727
17.8
30
52.9
50
55.3
99.000
84669400
2016.24.022.40.1000.00
2016.24.022.40.1000.00
373
220
300
225
160
320
360
260
180
97
377.8
40
727
17.9
25
59.2
50
59.2
99.000
84669400
2016.24.022.45.1000.00
2016.24.022.45.1000.00
365
220
300
235
160
285
365
240
160
102
355.7
45
728
21.3
25
64.1
50
66.4
99.000
84669400
2016.24.022.50.1000.00
2016.24.022.50.1000.00
365
220
300
245
160
285
365
240
160
102
358.9
50
729
21.3
20
73.1
50
73.1
99.000
84669400
2016.24.022.55.1000.00
2016.24.022.55.1000.00
365
220
300
255
160
285
365
240
161
102
360.4
55
729
26.7
20
81.9
50
84.2
99.000
84669400
2016.24.022.60.1000.00
2016.24.022.60.1000.00
372
220
300
265
160
285
365
240
159
107
360.0
60
730
26.7
15
96.6
50
96.6
99.000
84669400
2016.24.022.65.1000.00
2016.24.022.65.1000.00
368
220
300
265
160
285
365
240
161
97
348.6
65
730
34.1
15
91.4
40
93.2
99.000
84669400
2016.24.022.70.1000.00
2016.24.022.70.1000.00
372
220
300
265
160
285
365
240
163
97
334.5
70
731
33.1
10
100.8
35
100.8
99.000
84669400
2016.24.022.75.1000.00
2016.24.022.75.1000.00
365
220
300
280
160
275
365
240
145
83
329.6
75
732
50.2
10
95.1
25
96.2
100.000
84669400
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D