카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2480.053. - Pedestal foot clamp
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Gas springs
Compact
2490.14.00420./Fastening
Powered by
CAD모델 선택
{fibro/normalien/f/f12/f12_06/f12_06_01/2480_053.prj},{NB=2480.053.00150},{IDNR=2480.053.00150},{DOC=2480_21_bv},{ZD=24.900},{ZD1=25.000},{L=54.000},{B=52.000},{H=30.000},{A1=38.000},{A2=36.000},{D1=8.000},{D2=8.400},{D3=13.500},{D4=25.000},{D5=27.000},{ARN=12.500},{T=7.000},{GEW=0.358},{TYP=16.000},{ZTC=82073010}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BC
Order No.
ⁿ/ₐ
ZD
Cylinder diameter
[mm]
ZD1
[mm]
L
Length
[mm]
B
Width
[mm]
H
Height
[mm]
A1
[mm]
A2
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
Inside diameter
[mm]
D5
[mm]
ARN
[mm]
T
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2480.053.00150
2480.053.00150
24.900
25.000
54.000
52.000
30.000
38.000
36.000
8.000
8.400
13.500
25.000
27.000
12.500
7.000
0.358
82073010
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D