카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2473.01. - Spring plunger, with spring loaded pin, straight version with schoulder
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Spring plungers
with spring loaded pins
with slot
Increased spring force
Powered by
CAD모델 선택
{fibro/normalien/f/f09/f09_01/f09_01_01/f09_01_01_05/2473-01.prj},{NB=2473.01.008(0)},{DOC=2473_01_pdf},{D1=8.000},{D2=3.900},{D3=10.000},{L1=24.000},{L2=3.200},{L3=8.000},{S=4.500},{F1=30.000},{F2=88.000},{HUB=0},{ZTC=73181900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Locating diameter
[mm]
D2
Bolt diameter
[mm]
D3
Collar diameter
[mm]
L1
Length
[mm]
L2
Flange Bushing
[mm]
L3
Bolt supernatant
[mm]
S
Stroke max.
[mm]
F1
Initial spring force
[N]
F2
Final spring force
[N]
ZTC
Customs tariff number
ⁿ/ₐ
2473.01.006
2473.01.006
6.000
2.700
8.000
20.000
3.200
6.000
3.500
10.000
22.000
73181900
2473.01.008
2473.01.008
8.000
3.900
10.000
24.000
3.200
8.000
4.500
30.000
88.000
73181900
2473.01.010
2473.01.010
10.000
5.900
13.000
30.000
4.000
10.000
5.500
42.000
110.000
73181900
2473.01.012
2473.01.012
12.000
7.900
16.000
36.000
5.000
12.000
6.500
50.000
130.000
73181900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D