카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2452.10. .2 - Damping unit SD
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Accessories
Damping elements
Powered by
CAD모델 선택
{fibro/normalien/f/f08/f08_11/2452_10_2_asmtab.prj},{NB=2452.10.050.045.2},{DOC=2452_10_2_doc},{D=50.000},{L2=45.000},{D1=64.000},{D2=44.000},{F=19.000},{L1=12.000},{W3=170.000},{M=M12},{NM=50.000},{GEW=0.085},{PPATH=../f08_11/2452_10_2_asmsbl.prj},{ZTC=39269097}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
BC
Order No.
ⁿ/ₐ
D
External diameter
[mm]
L2
Length
[mm]
D1
Aussendurchmesser (belastet)
[mm]
D2
Durchmesser Anschlagfläche
[mm]
F
Stroke max.
[mm]
L1
Screw-in length
[mm]
W3
Energy absorption
[Nm/Hub]
M
Thread
ⁿ/ₐ
NM
Tightening torque
[Nm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2452.10.012.011.2
2452.10.012.011.2
12.000
11.000
15.000
11.000
4.000
3.000
2.000
M3
1.000
0.001
39269097
2452.10.017.016.2
2452.10.017.016.2
17.000
16.000
22.000
15.000
6.000
4.000
6.000
M4
1.700
0.004
39269097
2452.10.021.018.2
2452.10.021.018.2
21.000
18.000
26.000
18.000
7.000
5.000
10.000
M5
2.300
0.007
39269097
2452.10.022.019.2
2452.10.022.019.2
22.000
19.000
27.000
19.000
6.000
6.000
11.500
M6
6.000
0.008
39269097
2452.10.028.026.2
2452.10.028.026.2
28.000
26.000
36.000
25.000
9.000
6.000
29.000
M6
6.000
0.016
39269097
2452.10.034.030.2
2452.10.034.030.2
34.000
30.000
43.000
30.000
10.000
6.000
48.000
M6
6.000
0.024
39269097
2452.10.037.033.2
2452.10.037.033.2
37.000
33.000
48.000
33.000
12.000
6.000
65.000
M6
6.000
0.031
39269097
2452.10.040.035.2
2452.10.040.035.2
40.000
35.000
50.000
34.000
14.000
8.000
82.000
M8
20.000
0.040
39269097
2452.10.043.038.2
2452.10.043.038.2
43.000
38.000
55.000
38.000
14.000
8.000
112.000
M8
20.000
0.051
39269097
2452.10.047.041.2
2452.10.047.041.2
47.000
41.000
60.000
41.000
17.000
12.000
140.000
M12
50.000
0.080
39269097
2452.10.050.045.2
2452.10.050.045.2
50.000
45.000
64.000
44.000
19.000
12.000
170.000
M12
50.000
0.085
39269097
2452.10.054.047.2
2452.10.054.047.2
54.000
47.000
68.000
47.000
17.000
12.000
201.000
M12
50.000
0.100
39269097
2452.10.057.051.2
2452.10.057.051.2
57.000
51.000
73.000
50.000
21.000
12.000
242.000
M12
50.000
0.116
39269097
2452.10.062.054.2
2452.10.062.054.2
62.000
54.000
78.000
53.000
21.000
12.000
304.000
M12
50.000
0.132
39269097
2452.10.065.058.2
2452.10.065.058.2
65.000
58.000
82.000
57.000
22.000
12.000
374.000
M12
50.000
0.153
39269097
2452.10.070.061.2
2452.10.070.061.2
70.000
61.000
86.000
60.000
24.000
12.000
421.000
M12
50.000
0.174
39269097
2452.10.072.065.2
2452.10.072.065.2
72.000
65.000
91.000
63.000
26.000
16.000
482.000
M16
120.000
0.257
39269097
2452.10.080.069.2
2452.10.080.069.2
80.000
69.000
100.000
69.000
23.000
16.000
570.000
M16
120.000
0.312
39269097
2452.10.082.074.2
2452.10.082.074.2
82.000
74.000
105.000
72.000
28.000
16.000
683.000
M16
120.000
0.351
39269097
2452.10.085.076.2
2452.10.085.076.2
85.000
76.000
110.000
75.000
27.000
16.000
797.000
M16
120.000
0.391
39269097
2452.10.090.080.2
2452.10.090.080.2
90.000
80.000
114.000
78.000
30.000
16.000
934.000
M16
120.000
0.414
39269097
2452.10.098.086.2
2452.10.098.086.2
98.000
86.000
123.000
85.000
31.000
16.000
1147.000
M16
120.000
0.513
39269097
2452.10.116.101.2
2452.10.116.101.2
116.000
101.000
146.000
98.000
38.000
16.000
2014.000
M16
120.000
0.803
39269097
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D