카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2451.6. - Slide stop
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Accessories
Slide stop
Powered by
CAD모델 선택
{fibro/normalien/f/f08/f08_10/2451_6_asmtab.prj},{NB=2451.6.027},{DOC=2451_6_pdf},{D=27.000},{D1=35.000},{D2=30.000},{D3=34.000},{L=45.000},{L1=65.000},{L2=60.000},{L3=40.000},{L4=45.000},{F=5.000},{FN=5200.000},{PPATH=../../../f/f08/f08_10/2451_6_asmsbl.prj},{GEW=0.924},{ZTC=82073010}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BC
Order No.
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
[mm]
D2
[mm]
L
[mm]
L1
Length
[mm]
L2
Height
[mm]
L3
[mm]
L4
[mm]
F
Stroke
[mm]
FN
Spring force
[N]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2451.6.027
2451.6.027
27.000
35.000
30.000
45.000
65.000
60.000
40.000
45.000
5.000
5200.000
0.924
82073010
2451.6.036
2451.6.036
36.000
45.000
40.000
45.000
75.000
70.000
45.000
55.000
5.000
9800.000
1.181
82073010
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D