카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2441.5. - Locating bolt
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Accessories
Locating bolts
Powered by
CAD모델 선택
{fibro/normalien/f/f08/f08_07/2441-5.prj},{NB=2441.5.10},{DOC=2441_5_pdf},{FD=63},{D1=11.000},{D2=18.000},{D3=28.000},{M=M10x65},{F=63.000},{MBEST=10.000},{GEW=0.090},{ZTC=84669360}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BC
Order No.
ⁿ/ₐ
FD
Spring diameter
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Locating diameter
[mm]
D3
External diameter
[mm]
M
Schraubenabmessung
[mm]
F
[mm]
MBEST
Thread size
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2441.5.10
2441.5.10
63
11.000
18.000
28.000
M10x65
63.000
10.000
0.090
84669360
2441.5.12
2441.5.12
80 100
13.500
22.000
32.000
M12x70
80.000
12.000
0.125
84669360
2441.5.16
2441.5.16
125
17.500
28.000
38.000
M16x70
125.000
16.000
0.187
84669360
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D