카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
241.00.1. - Pipe plug (for compresssion spring adjustement)
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Accessories
Pipe plugs
Powered by
CAD모델 선택
{fibro/normalien/f/f08/f08_01/241-00-1.prj},{NB=241.00.1.18},{DOC=241_00_1_pdf},{D1=M18x1,5},{D2=16.000},{DH=16.500},{D=18.000},{P=1.500},{L=10.000},{S=8.000},{ZTC=73181900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Thread
[mm]
L
Length
[mm]
S
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
241.00.1.12
241.00.1.12
M12x1,5
10.000
6.000
0.009
73181900
241.00.1.14
241.00.1.14
M14x1,5
10.000
6.000
0.012
73181900
241.00.1.18
241.00.1.18
M18x1,5
10.000
8.000
0.020
73181900
241.00.1.22
241.00.1.22
M22x1,5
10.000
8.000
0.030
73181900
241.00.1.28
241.00.1.28
M28x1,5
12.000
10.000
0.058
73181900
241.00.1.35
241.00.1.35
M35x1,5
12.000
10.000
0.091
73181900
241.00.1.42
241.00.1.42
M42x1,5
12.000
10.000
0.130
73181900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D