카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2441.14.1. - Spring unit for elastomer spring
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Spring and spacer units
Spring unit
Powered by
CAD모델 선택
{fibro/normalien/f/f06/f06_01/2441_14_1_asmtab.prj},{NB=2441.14.1.040.027},{DOC=2441_14_1_pdf},{FD=40.000},{D1=12.000},{S=1.800},{H=27},{D2=M8},{D3=20.000},{D4=50.000},{S1=4.000},{S2=5.000},{S3=5.000},{M=8.000},{FEKL=12.900},{HSD1=9.000},{HSD2=26.000},{PPATH=2441_14_1_asmsbl.prj},{GEW24410=0.011},{GEW2446=0.118},{GEW244114=0.099},{ZTC=73181900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BC
Order No.
ⁿ/ₐ
FD
Spring diameter
[mm]
D1
[mm]
S
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2441.14.1.025.027
2441.14.1.025.027
25.000
10.000
1.800
M6
20.000
32.000
3.000
4.000
5.000
0.137
73181900
2441.14.1.032.027
2441.14.1.032.027
32.000
12.000
1.800
M8
20.000
40.000
3.000
5.000
5.000
0.195
73181900
2441.14.1.040.027
2441.14.1.040.027
40.000
12.000
1.800
M8
20.000
50.000
4.000
5.000
5.000
0.264
73181900
2441.14.1.050.030
2441.14.1.050.030
50.000
16.000
2.500
M10
22.000
60.000
4.000
6.000
6.000
0.448
73181900
2441.14.1.063.030
2441.14.1.063.030
63.000
16.000
2.500
M10
22.000
80.000
4.000
8.000
8.000
0.789
73181900
2441.14.1.080.033
2441.14.1.080.033
80.000
20.000
3.500
M12
28.000
100.000
4.000
10.000
10.000
1.464
73181900
2441.14.1.100.033
2441.14.1.100.033
100.000
20.000
3.500
M12
28.000
120.000
4.000
12.000
12.000
2.758
73181900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D