카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
246.7. - FIBROFLEX®-Tubular spring element 95 Shore A, to DIN ISO 10069-1
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
FIBROFLEX®-springs
FIBROFLEX®-Tubular spring elements
Powered by
CAD모델 선택
{fibro/normalien/f/f03/f03_02/246-7.prj},{NB=246.7.063.032},{DOC=246_pdf},{FH=95 Shore A},{D1=63.000},{L0=32.000},{D2=17.000},{D3=81.000},{FMAX=8.000},{FMAXN=37000.000},{ZTC=39172900}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BC
Order No.
ⁿ/ₐ
FH
Spring hardness
ⁿ/ₐ
D1
External diameter
[mm]
L0
Free length of spring
[mm]
D2
Inside diameter
[mm]
D3
[mm]
FMAX
[mm]
FMAXN
[N]
ZTC
Customs tariff number
ⁿ/ₐ
GEW
Weight
[kg]
246.7.016.012
246.7.016.012
95 Shore A
16.000
12.500
6.500
21.000
3.100
2000.000
39172900
0.002
246.7.016.016
246.7.016.016
95 Shore A
16.000
16.000
6.500
21.000
4.000
1920.000
39172900
0.003
246.7.016.020
246.7.016.020
95 Shore A
16.000
20.000
6.500
21.000
5.000
1900.000
39172900
0.004
246.7.016.025
246.7.016.025
95 Shore A
16.000
25.000
6.500
21.000
6.200
1870.000
39172900
0.005
246.7.020.016
246.7.020.016
95 Shore A
20.000
16.000
8.500
26.000
4.000
3050.000
39172900
0.005
246.7.020.020
246.7.020.020
95 Shore A
20.000
20.000
8.500
26.000
5.000
3000.000
39172900
0.006
246.7.020.025
246.7.020.025
95 Shore A
20.000
25.000
8.500
26.000
6.200
2980.000
39172900
0.007
246.7.020.032
246.7.020.032
95 Shore A
20.000
32.000
8.500
26.000
8.000
2950.000
39172900
0.009
246.7.025.020
246.7.025.020
95 Shore A
25.000
20.000
10.500
32.000
5.000
5100.000
39172900
0.009
246.7.025.025
246.7.025.025
95 Shore A
25.000
25.000
10.500
32.000
6.200
5080.000
39172900
0.011
246.7.025.032
246.7.025.032
95 Shore A
25.000
32.000
10.500
32.000
8.000
5020.000
39172900
0.015
246.7.025.040
246.7.025.040
95 Shore A
25.000
40.000
10.500
32.000
10.000
5000.000
39172900
0.018
246.7.032.032
246.7.032.032
95 Shore A
32.000
32.000
13.500
42.000
8.000
7600.000
39172900
0.024
246.7.032.040
246.7.032.040
95 Shore A
32.000
40.000
13.500
42.000
10.000
7500.000
39172900
0.030
246.7.032.050
246.7.032.050
95 Shore A
32.000
50.000
13.500
42.000
12.000
7480.000
39172900
0.037
246.7.032.063
246.7.032.063
95 Shore A
32.000
63.000
13.500
42.000
15.700
7450.000
39172900
0.047
246.7.040.032
246.7.040.032
95 Shore A
40.000
32.000
13.500
52.000
8.000
13000.000
39172900
0.040
246.7.040.040
246.7.040.040
95 Shore A
40.000
40.000
13.500
52.000
10.000
12700.000
39172900
0.050
246.7.040.050
246.7.040.050
95 Shore A
40.000
50.000
13.500
52.000
12.500
12500.000
39172900
0.063
246.7.040.063
246.7.040.063
95 Shore A
40.000
63.000
13.500
52.000
15.700
12450.000
39172900
0.079
246.7.040.080
246.7.040.080
95 Shore A
40.000
80.000
13.500
52.000
20.000
12430.000
39172900
0.101
246.7.050.032
246.7.050.032
95 Shore A
50.000
32.000
17.000
65.000
8.000
21000.000
39172900
0.063
246.7.050.040
246.7.050.040
95 Shore A
50.000
40.000
17.000
65.000
10.000
20100.000
39172900
0.078
246.7.050.050
246.7.050.050
95 Shore A
50.000
50.000
17.000
65.000
12.500
19600.000
39172900
0.098
246.7.050.063
246.7.050.063
95 Shore A
50.000
63.000
17.000
65.000
15.700
19200.000
39172900
0.124
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D