카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
241.17. - High performance compression spring, XLF, Colour Yellow, DIN ISO 10243
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Compression springs
High-performance compression springs DIN/ISO 10243
Powered by
CAD모델 선택
{fibro/normalien/f/f01/f01_02/241_17.prj},{NB=241.17.25.139},{DOC=241_17_pdf},{DH=25.000},{DD=12.500},{L0=139.000},{S=0},{R=66.0},{SN=43.4},{ZTC=73202020},{GEW=0.210}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BC
Order No.
ⁿ/ₐ
DH
Sleeve diameter
[mm]
DD
Diameter of spring wire
[mm]
L0
Free length of spring
[mm]
F
Arbeitsfederkraft
[N]
R
Spring rate
[N/mm]
FN
Federkraft max. (100%)
[N]
SN
Federweg max. (100%)
[mm]
S1
Federweg 45%
[mm]
SV1
Vorspannweg 13%
[mm]
FV1
Vorspannkraft 13%
[N]
SA1
Arbeitsweg 45%
[mm]
F1
Arbeitsfederkraft 45%
[N]
S2
Federweg 62%
[mm]
SV2
Vorspannweg 30%
[mm]
FV2
Vorspannkraft 30%
[N]
SA2
Arbeitsweg 62%
[mm]
F2
Arbeitsfederkraft 62%
[N]
S3
Federweg 80%
[mm]
SV3
Vorspannweg 58%
[mm]
FV3
Vorspannkraft 58%
[mm]
SA3
Arbeitsweg 80%
[mm]
F3
Arbeitsfederkraft 80%
[N]
ZTC
Customs tariff number
ⁿ/ₐ
GEW
Weight
[kg]
241.17.10.025
241.17.10.025
10.000
5.000
25.000
0.000
36.8
287
7.8
3.5
1.0
37
2.5
129
4.8
2.3
86
2.5
178
6.2
4.5
166
1.7
230
73202020
0.005
241.17.10.032
241.17.10.032
10.000
5.000
32.000
0.000
27.9
279
10.0
4.5
1.3
36
3.2
126
6.2
3.0
84
3.2
173
8.0
5.8
162
2.2
223
73202020
0.007
241.17.10.038
241.17.10.038
10.000
5.000
38.000
0.000
23.7
282
11.9
5.4
1.5
37
3.8
127
7.4
3.6
85
3.8
175
9.5
6.9
164
2.6
226
73202020
0.008
241.17.10.044
241.17.10.044
10.000
5.000
44.000
0.000
19.2
265
13.8
6.2
1.8
34
4.4
119
8.6
4.1
79
4.4
164
11.0
8.0
154
3.0
212
73202020
0.009
241.17.10.051
241.17.10.051
10.000
5.000
51.000
0.000
16.5
262
15.9
7.2
2.1
34
5.1
118
9.9
4.8
79
5.1
163
12.7
9.2
152
3.5
210
73202020
0.010
241.17.10.064
241.17.10.064
10.000
5.000
64.000
0.000
13.2
264
20.0
9.0
2.6
34
6.4
119
12.4
6.0
79
6.4
164
16.0
11.6
153
4.4
211
73202020
0.013
241.17.10.076
241.17.10.076
10.000
5.000
76.000
0.000
10.9
259
23.8
10.7
3.1
34
7.6
117
14.8
7.1
78
7.6
161
19.0
13.8
150
5.2
208
73202020
0.014
241.17.10.305
241.17.10.305
10.000
5.000
305.000
0.000
2.6
248
95.4
42.9
12.4
32
30.5
112
59.1
28.6
74
30.5
154
76.3
55.3
144
21.0
198
73202020
0.061
241.17.13.025
241.17.13.025
12.500
6.300
25.000
0.000
58.5
456
7.8
3.5
1.0
59
2.5
205
4.8
2.3
137
2.5
283
6.2
4.5
265
1.7
365
73202020
0.008
241.17.13.032
241.17.13.032
12.500
6.300
32.000
0.000
43.9
439
10.0
4.5
1.3
57
3.2
198
6.2
3.0
132
3.2
272
8.0
5.8
255
2.2
351
73202020
0.010
241.17.13.038
241.17.13.038
12.500
6.300
38.000
0.000
36.0
428
11.9
5.4
1.5
56
3.8
193
7.4
3.6
129
3.8
266
9.5
6.9
248
2.6
343
73202020
0.012
241.17.13.044
241.17.13.044
12.500
6.300
44.000
0.000
30.3
418
13.8
6.2
1.8
54
4.4
188
8.6
4.1
125
4.4
259
11.0
8.0
243
3.0
335
73202020
0.013
241.17.13.051
241.17.13.051
12.500
6.300
51.000
0.000
26.2
417
15.9
7.2
2.1
54
5.1
187
9.9
4.8
125
5.1
258
12.7
9.2
242
3.5
333
73202020
0.015
241.17.13.064
241.17.13.064
12.500
6.300
64.000
0.000
21.2
424
20.0
9.0
2.6
55
6.4
191
12.4
6.0
127
6.4
263
16.0
11.6
246
4.4
339
73202020
0.018
241.17.13.076
241.17.13.076
12.500
6.300
76.000
0.000
17.1
407
23.8
10.7
3.1
53
7.6
183
14.8
7.1
122
7.6
252
19.0
13.8
236
5.2
326
73202020
0.022
241.17.13.089
241.17.13.089
12.500
6.300
89.000
0.000
14.5
403
27.8
12.5
3.6
52
8.9
181
17.2
8.3
121
8.9
250
22.2
16.1
234
6.1
322
73202020
0.026
241.17.13.305
241.17.13.305
12.500
6.300
305.000
0.000
4.3
410
95.4
42.9
12.4
53
30.5
185
59.1
28.6
123
30.5
254
76.3
55.3
238
21.0
328
73202020
0.099
241.17.16.025
241.17.16.025
16.000
8.000
25.000
0.000
118.0
920
7.8
3.5
1.0
120
2.5
414
4.8
2.3
276
2.5
571
6.2
4.5
534
1.7
736
73202020
0.014
241.17.16.032
241.17.16.032
16.000
8.000
32.000
0.000
89.0
890
10.0
4.5
1.3
116
3.2
400
6.2
3.0
267
3.2
552
8.0
5.8
516
2.2
712
73202020
0.017
241.17.16.038
241.17.16.038
16.000
8.000
38.000
0.000
72.1
858
11.9
5.4
1.5
112
3.8
386
7.4
3.6
257
3.8
532
9.5
6.9
498
2.6
686
73202020
0.020
241.17.16.044
241.17.16.044
16.000
8.000
44.000
0.000
60.9
840
13.8
6.2
1.8
109
4.4
378
8.6
4.1
252
4.4
521
11.0
8.0
487
3.0
672
73202020
0.024
241.17.16.051
241.17.16.051
16.000
8.000
51.000
0.000
52.3
832
15.9
7.2
2.1
108
5.1
374
9.9
4.8
249
5.1
516
12.7
9.2
482
3.5
665
73202020
0.028
241.17.16.064
241.17.16.064
16.000
8.000
64.000
0.000
41.2
824
20.0
9.0
2.6
107
6.4
371
12.4
6.0
247
6.4
511
16.0
11.6
478
4.4
659
73202020
0.036
241.17.16.076
241.17.16.076
16.000
8.000
76.000
0.000
34.1
812
23.8
10.7
3.1
106
7.6
365
14.8
7.1
243
7.6
503
19.0
13.8
471
5.2
649
73202020
0.041
241.17.16.089
241.17.16.089
16.000
8.000
89.000
0.000
29.5
820
27.8
12.5
3.6
107
8.9
369
17.2
8.3
246
8.9
508
22.2
16.1
476
6.1
656
73202020
0.048
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D