카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
241.16. - High performance compression spring, LF, Colour Red, DIN ISO 10243
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Compression springs
High-performance compression springs DIN/ISO 10243
Powered by
CAD모델 선택
{fibro/normalien/f/f01/f01_02/241_16.prj},{NB=241.16.25.139},{DOC=241_16_pdf},{DH=25.000},{DD=12.500},{L0=139.000},{S=0},{R=52.7},{SN=52.1},{ZTC=73202020},{GEW=0.216}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BC
Order No.
ⁿ/ₐ
DH
Sleeve diameter
[mm]
DD
Diameter of spring wire
[mm]
L0
Free length of spring
[mm]
F
Arbeitsfederkraft
[N]
R
Spring rate
[N/mm]
FN
Federkraft max. (100%)
[N]
SN
Federweg max. (100%)
[mm]
S1
Federweg 45%
[mm]
SV1
Vorspannweg 13%
[mm]
FV1
Vorspannkraft 13%
[N]
SA1
Arbeitsweg 45%
[mm]
F1
Arbeitsfederkraft 45%
[N]
S2
Federweg 62%
[mm]
SV2
Vorspannweg 30%
[mm]
FV2
Vorspannkraft 30%
[N]
SA2
Arbeitsweg 62%
[mm]
F2
Arbeitsfederkraft 62%
[N]
S3
Federweg 80%
[mm]
SV3
Vorspannweg 58%
[mm]
FV3
Vorspannkraft 58%
[mm]
SA3
Arbeitsweg 80%
[mm]
F3
Arbeitsfederkraft 80%
[N]
ZTC
Customs tariff number
ⁿ/ₐ
GEW
Weight
[kg]
241.16.10.025
241.16.10.025
10.000
5.000
25.000
0.000
23.0
216
9.4
4.2
1.2
28
3.0
97
5.8
2.8
65
3.0
134
7.5
5.5
125
2.1
173
73202020
0.005
241.16.10.032
241.16.10.032
10.000
5.000
32.000
0.000
17.5
210
12.0
5.4
1.6
27
3.8
94
7.4
3.6
63
3.8
130
9.6
7.0
122
2.6
168
73202020
0.007
241.16.10.038
241.16.10.038
10.000
5.000
38.000
0.000
14.8
212
14.3
6.4
1.9
28
4.6
95
8.9
4.3
63
4.6
131
11.4
8.3
123
3.1
169
73202020
0.008
241.16.10.044
241.16.10.044
10.000
5.000
44.000
0.000
13.0
214
16.5
7.4
2.1
28
5.3
97
10.2
5.0
64
5.3
133
13.2
9.6
124
3.6
172
73202020
0.009
241.16.10.051
241.16.10.051
10.000
5.000
51.000
0.000
11.2
214
19.1
8.6
2.5
28
6.1
96
11.8
5.7
64
6.1
133
15.3
11.1
124
4.2
171
73202020
0.010
241.16.10.064
241.16.10.064
10.000
5.000
64.000
0.000
9.2
221
24.0
10.8
3.1
29
7.7
99
14.9
7.2
66
7.7
137
19.2
13.9
128
5.3
177
73202020
0.012
241.16.10.076
241.16.10.076
10.000
5.000
76.000
0.000
7.5
214
28.5
12.8
3.7
28
9.1
96
17.7
8.5
64
9.1
133
22.8
16.5
124
6.3
171
73202020
0.015
241.16.10.305
241.16.10.305
10.000
5.000
305.000
0.000
1.9
217
114.4
51.5
14.9
28
36.6
98
70.9
34.3
65
36.6
135
91.5
66.4
126
25.2
174
73202020
0.057
241.16.13.025
241.16.13.025
12.500
6.300
25.000
0.000
42.1
396
9.4
4.2
1.2
51
3.0
178
5.8
2.8
119
3.0
245
7.5
5.5
230
2.1
317
73202020
0.008
241.16.13.032
241.16.13.032
12.500
6.300
32.000
0.000
33.2
398
12.0
5.4
1.6
52
3.8
179
7.4
3.6
120
3.8
247
9.6
7.0
231
2.6
319
73202020
0.010
241.16.13.038
241.16.13.038
12.500
6.300
38.000
0.000
29.3
419
14.3
6.4
1.9
54
4.6
189
8.9
4.3
126
4.6
260
11.4
8.3
243
3.1
335
73202020
0.012
241.16.13.044
241.16.13.044
12.500
6.300
44.000
0.000
24.6
406
16.5
7.4
2.1
53
5.3
183
10.2
5.0
122
5.3
252
13.2
9.6
235
3.6
325
73202020
0.014
241.16.13.051
241.16.13.051
12.500
6.300
51.000
0.000
19.6
374
19.1
8.6
2.5
49
6.1
168
11.8
5.7
112
6.1
232
15.3
11.1
217
4.2
299
73202020
0.017
241.16.13.064
241.16.13.064
12.500
6.300
64.000
0.000
15.0
360
24.0
10.8
3.1
47
7.7
162
14.9
7.2
108
7.7
223
19.2
13.9
209
5.3
288
73202020
0.021
241.16.13.076
241.16.13.076
12.500
6.300
76.000
0.000
13.2
376
28.5
12.8
3.7
49
9.1
169
17.7
8.5
113
9.1
233
22.8
16.5
218
6.3
301
73202020
0.024
241.16.13.089
241.16.13.089
12.500
6.300
89.000
0.000
11.4
381
33.4
15.0
4.3
49
10.7
171
20.7
10.0
114
10.7
236
26.7
19.4
221
7.3
305
73202020
0.028
241.16.13.305
241.16.13.305
12.500
6.300
305.000
0.000
3.2
366
114.4
51.5
14.9
48
36.6
165
70.9
34.3
110
36.6
227
91.5
66.4
212
25.2
293
73202020
0.072
241.16.16.025
241.16.16.025
16.000
8.000
25.000
0.000
75.7
712
9.4
4.2
1.2
93
3.0
320
5.8
2.8
213
3.0
441
7.5
5.5
413
2.1
569
73202020
0.012
241.16.16.032
241.16.16.032
16.000
8.000
32.000
0.000
60.2
722
12.0
5.4
1.6
94
3.8
325
7.4
3.6
217
3.8
448
9.6
7.0
419
2.6
578
73202020
0.016
241.16.16.038
241.16.16.038
16.000
8.000
38.000
0.000
50.8
726
14.3
6.4
1.9
94
4.6
327
8.9
4.3
218
4.6
450
11.4
8.3
421
3.1
581
73202020
0.020
241.16.16.044
241.16.16.044
16.000
8.000
44.000
0.000
42.8
706
16.5
7.4
2.1
92
5.3
318
10.2
5.0
212
5.3
438
13.2
9.6
410
3.6
565
73202020
0.026
241.16.16.051
241.16.16.051
16.000
8.000
51.000
0.000
37.1
709
19.1
8.6
2.5
92
6.1
319
11.8
5.7
213
6.1
439
15.3
11.1
411
4.2
567
73202020
0.027
241.16.16.064
241.16.16.064
16.000
8.000
64.000
0.000
30.3
727
24.0
10.8
3.1
95
7.7
327
14.9
7.2
218
7.7
451
19.2
13.9
422
5.3
582
73202020
0.035
241.16.16.076
241.16.16.076
16.000
8.000
76.000
0.000
25.7
732
28.5
12.8
3.7
95
9.1
330
17.7
8.5
220
9.1
454
22.8
16.5
425
6.3
586
73202020
0.038
241.16.16.089
241.16.16.089
16.000
8.000
89.000
0.000
21.7
725
33.4
15.0
4.3
94
10.7
326
20.7
10.0
217
10.7
449
26.7
19.4
420
7.3
580
73202020
0.047
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D