카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
241.02. - Round wire compression spring
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Compression springs
Round wire compression springs
Powered by
CAD모델 선택
{fibro/normalien/f/f01/f01_01/241-02.prj},{NB=241.02.22.095},{DOC=241_02_pdf},{DH=22.000},{DD=14.500},{DM=18.000},{D=2.500},{L0=95.000},{R=4.100},{S1=34.200},{F1=140.000},{L1=60.800},{S2=41.500},{F2=170.000},{L2=53.500},{SN=48.800},{FN=200.000},{LN=46.200},{IF=17.000},{ZTC=73202020}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BC
Order No.
ⁿ/ₐ
DH
Sleeve diameter
[mm]
DD
Diameter of spring wire
[mm]
DM
[mm]
D
Diameter of spring wire
[mm]
L0
Free length of spring
[mm]
R
Spring rate
[N]
S1
[mm]
F1
lange Nutzungsdauer
[N]
L1
[mm]
S2
[mm]
F2
medium spring life
[N]
L2
[mm]
SN
[mm]
FN
max. spring loading
[N]
LN
[mm]
IF
[mm]
ZTC
Customs tariff number
ⁿ/ₐ
241.02.11.040
241.02.11.040
11.000
6.500
8.500
1.500
40.000
8.080
11.300
91.000
28.700
13.700
110.000
26.300
16.100
130.000
23.900
10.500
73202020
241.02.13.055
241.02.13.055
13.000
8.500
10.500
1.500
55.000
3.800
20.800
79.000
34.200
25.200
95.000
29.800
29.700
112.000
25.300
12.000
73202020
241.02.15.040
241.02.15.040
15.000
9.500
12.000
2.000
40.000
11.930
12.300
146.000
27.700
15.000
178.000
25.000
17.600
210.000
22.400
8.000
73202020
241.02.15.050
241.02.15.050
15.000
9.500
12.000
2.000
50.000
10.000
17.500
175.000
32.500
21.200
212.000
28.800
25.000
250.000
25.000
9.500
73202020
241.02.16.040
241.02.16.040
16.000
10.500
13.000
2.000
40.000
11.000
14.000
154.000
26.000
17.000
187.000
23.000
20.000
220.000
20.000
7.000
73202020
241.02.18.085
241.02.18.085
18.000
12.000
14.750
2.250
85.000
5.920
30.800
182.000
54.200
37.400
221.000
47.600
44.000
260.000
41.000
14.000
73202020
241.02.19.045
241.02.19.045
19.000
11.000
14.500
3.000
45.000
35.000
9.800
343.000
35.200
11.900
416.000
33.100
14.000
490.000
31.000
8.000
73202020
241.02.19.050
241.02.19.050
19.000
11.000
14.500
3.000
50.000
30.000
11.200
336.000
38.800
13.600
408.000
36.400
16.000
480.000
34.000
8.500
73202020
241.02.19.083
241.02.19.083
19.500
9.000
14.000
4.000
83.000
75.000
12.600
945.000
70.400
15.300
1147.000
67.700
18.000
1350.000
65.000
16.000
73202020
241.02.20.035
241.02.20.035
20.500
10.000
15.000
4.000
35.000
170.000
5.600
952.000
29.400
6.800
1156.000
28.200
8.000
1360.000
27.000
4.500
73202020
241.02.20.090
241.02.20.090
20.500
9.000
14.500
4.500
90.000
97.800
12.300
1202.000
77.700
15.000
1467.000
75.000
17.600
1714.000
72.400
4.000
73202020
241.02.21.035
241.02.21.035
21.000
13.500
17.000
2.500
35.000
13.320
10.500
139.000
24.500
12.700
169.000
22.300
15.000
200.000
20.000
6.000
73202020
241.02.21.040
241.02.21.040
21.000
12.000
16.250
3.000
40.000
32.100
9.800
314.000
30.200
11.900
381.000
28.100
14.000
450.000
26.000
5.500
73202020
241.02.22.095
241.02.22.095
22.000
14.500
18.000
2.500
95.000
4.100
34.200
140.000
60.800
41.500
170.000
53.500
48.800
200.000
46.200
17.000
73202020
241.02.22.040
241.02.22.040
22.500
12.000
17.000
4.000
40.000
105.500
7.700
812.000
32.300
9.300
981.000
30.700
11.000
1160.000
29.000
5.000
73202020
241.02.23.045
241.02.23.045
23.000
14.500
18.500
3.000
45.000
25.700
15.000
385.000
30.000
18.200
467.000
26.800
21.400
550.000
23.600
5.000
73202020
241.02.23.050
241.02.23.050
23.000
12.500
17.500
4.000
50.000
74.300
11.000
817.000
39.000
13.300
988.000
36.700
15.600
1160.000
34.400
6.500
73202020
241.02.26.024
241.02.26.024
26.500
16.000
21.000
4.000
24.000
133.200
5.000
666.000
19.000
6.100
812.000
17.900
7.200
960.000
16.800
2.000
73202020
241.02.30.070
241.02.30.070
30.000
13.000
20.800
7.000
70.000
341.000
7.700
2625.000
62.300
9.300
3171.000
60.700
11.000
3750.000
59.000
8.000
73202020
241.02.32.070
241.02.32.070
32.000
21.000
26.000
4.000
70.000
24.200
23.800
575.000
46.200
28.900
700.000
41.100
34.000
822.000
36.000
6.000
73202020
241.02.32.150
241.02.32.150
32.000
16.000
23.500
6.500
150.000
103.600
19.600
2030.000
130.400
23.800
2465.000
126.000
28.000
2900.000
122.000
14.000
73202020
241.02.34.125
241.02.34.125
34.000
19.000
26.000
6.000
125.000
67.200
22.400
1505.000
102.600
27.200
1827.000
97.800
32.000
2150.000
93.000
11.500
73202020
241.02.44.130
241.02.44.130
44.000
25.000
34.000
8.000
130.000
108.200
25.200
2726.000
104.800
30.600
3310.000
99.400
36.000
3895.000
94.000
10.000
73202020
241.02.44.200
241.02.44.200
44.000
25.000
34.000
7.500
200.000
61.800
43.400
2679.000
156.600
52.700
3254.000
147.300
62.000
3847.000
137.700
17.000
73202020
241.02.48.067
241.02.48.067
48.000
25.000
36.000
10.000
67.000
640.000
6.300
4032.000
60.700
7.600
4864.000
59.400
9.000
5760.000
58.000
3.500
73202020
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D