카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2647. - Matrix with shoulder, slot, ISO 8977
FIBRO
Standard Parts for Stamping and Punching Dies
Ground precision components
Matrixes
Matrixes ISO 8977
Powered by
CAD모델 선택
{fibro/normalien/e/e03/e03_06/2647.prj},{NB=2647.7C6.0330.0320.A1},{DOC=2647_pdf},{SBVIS=ISO 8977 m. Bund},{ASFSBVIS=LANGLOCH},{BD2=20},{BD3=23.000},{BD4=12.000},{P=3.3},{W=3.2},{WMIN=3.2},{GMAX=11.000},{BL1=20},{BL=8},{AVSB=0},{AVTYPSB=1},{ZTC=82073010},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=2647.7C6.0330.0320.A1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BC
Order No.
ⁿ/ₐ
SBVIS
Type of bush
ⁿ/ₐ
ASFSBVIS
Ausführung Schneidform
ⁿ/ₐ
BD2
External diameter matrix
[mm]
BD3
[mm]
BD4
Durchmesser Freimachung
[mm]
PMIN
[mm]
PMAX
[mm]
WMIN
Cutting diameter/Length of die shape
[mm]
WMAX
[mm]
GMAX
[mm]
AVF
Abstand Verdrehsicherung
[mm]
AVD
Durchmesser Verdrehsicherung
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
DUMMY
ⁿ/ₐ
CSURL
Cadenas_SHop_URL
ⁿ/ₐ
2647.3B3.0130.0120.A1
2647.3B3.0130.0120.A1
ISO 8977 m. Bund
LANGLOCH
8
11.000
4.000
1.300
3.500
1.2
1.200
3.500
5.500
3.000
0.007
82073010
2647.3B3.####.####.##
https://fibro-embedded.pa...
2647.4B3.0130.0120.A1
2647.4B3.0130.0120.A1
ISO 8977 m. Bund
LANGLOCH
10
13.000
5.800
1.300
5.000
1.2
1.200
5.000
6.500
3.000
0.009
82073010
2647.4B3.####.####.##
https://fibro-embedded.pa...
2647.5C4.0210.0200.A1
2647.5C4.0210.0200.A1
ISO 8977 m. Bund
LANGLOCH
13
16.000
8.000
2.100
7.000
2.0
2.000
7.000
8.000
3.000
0.017
82073010
2647.5C4.####.####.##
https://fibro-embedded.pa...
2647.6C4.0250.0240.A1
2647.6C4.0250.0240.A1
ISO 8977 m. Bund
LANGLOCH
16
19.000
9.500
2.500
9.000
2.4
2.400
9.000
9.500
3.000
0.026
82073010
2647.6C4.####.####.##
https://fibro-embedded.pa...
2647.7C6.0330.0320.A1
2647.7C6.0330.0320.A1
ISO 8977 m. Bund
LANGLOCH
20
23.000
12.000
3.300
11.000
3.2
3.200
11.000
11.500
3.000
0.042
82073010
2647.7C6.####.####.##
https://fibro-embedded.pa...
2647.8C6.0410.0400.A1
2647.8C6.0410.0400.A1
ISO 8977 m. Bund
LANGLOCH
22
25.000
15.000
4.100
14.000
4.0
4.000
14.000
12.500
3.000
0.046
82073010
2647.8C6.####.####.##
https://fibro-embedded.pa...
2647.9C6.0490.0480.A1
2647.9C6.0490.0480.A1
ISO 8977 m. Bund
LANGLOCH
25
28.000
17.300
4.900
16.000
4.8
4.800
16.000
14.000
3.000
0.058
82073010
2647.9C6.####.####.##
https://fibro-embedded.pa...
2647.10C6.0560.0550.A1
2647.10C6.0560.0550.A1
ISO 8977 m. Bund
LANGLOCH
32
35.000
20.700
5.600
20.000
5.5
5.500
20.000
17.500
3.000
0.099
82073010
2647.10C6.####.####.##
https://fibro-embedded.pa...
2647.11C6.0650.0640.A1
2647.11C6.0650.0640.A1
ISO 8977 m. Bund
LANGLOCH
38
41.000
27.700
6.500
27.000
6.4
6.400
27.000
20.500
3.000
0.126
82073010
2647.11C6.####.####.##
https://fibro-embedded.pa...
2647.12C6.0650.0640.A1
2647.12C6.0650.0640.A1
ISO 8977 m. Bund
LANGLOCH
40
43.000
27.700
6.500
27.000
6.4
6.400
27.000
21.500
3.000
0.146
82073010
2647.12C6.####.####.##
https://fibro-embedded.pa...
2647.14C6.0650.0640.A1
2647.14C6.0650.0640.A1
ISO 8977 m. Bund
LANGLOCH
50
53.000
37.000
6.500
36.000
6.4
6.400
36.000
26.500
3.000
0.214
82073010
2647.14C6.####.####.##
https://fibro-embedded.pa...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D