카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2611. - Matrix with collar, conical
FIBRO
Standard Parts for Stamping and Punching Dies
Ground precision components
Matrixes
Matrixes, conical
Powered by
CAD모델 선택
{fibro/normalien/e/e03/e03_04/2611.prj},{NB=2611.3.016.016.1.0240.0240},{DOC=2611_pdf},{D2=16.000},{D3=19.000},{L1=16},{FORM=1},{D4=1.500},{D5=0},{B=2.4},{A=2.4},{D1=9.500},{AMIN=2.400},{L=3.000},{F=1.500},{D5MIN=5.000},{D5MAX=8.000},{ZTC=82073010},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=2611.3.016.016.1.0240.0240}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BC
Order No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D2
Locating diameter
[mm]
D3
Collar diameter
[mm]
D4
Pilot hole for wire EDM
[mm]
D1
[mm]
AMIN
[mm]
L
[mm]
F
[mm]
D5MIN
[mm]
D5MAX
[mm]
GEW
Weight
[kg]
ABEST
Width of die shape
ⁿ/ₐ
BBEST
Length of die shape
ⁿ/ₐ
D5BEST
D5BESTDESC
ⁿ/ₐ
ZTC
Customs tariff number
ⁿ/ₐ
DUMMY
ⁿ/ₐ
2611.3.008.016.1.0120.012...
2611.3.008.016.1.0120.012...
HSS
8.000
11.000
1.000
4.000
1.200
3.000
1.000
1.800
3.200
0.008
120
120
0
82073010
2611.3.008.016.1
2611.3.010.016.1.0160.016...
2611.3.010.016.1.0160.016...
HSS
10.000
13.000
1.000
5.800
1.600
3.000
1.000
2.000
5.000
0.012
160
160
0
82073010
2611.3.010.016.1
2611.3.013.016.1.0200.020...
2611.3.013.016.1.0200.020...
HSS
13.000
16.000
1.500
8.000
2.000
3.000
1.500
3.000
7.000
0.019
200
200
0
82073010
2611.3.013.016.1
2611.3.016.016.1.0240.024...
2611.3.016.016.1.0240.024...
HSS
16.000
19.000
1.500
9.500
2.400
3.000
1.500
5.000
8.000
0.028
240
240
0
82073010
2611.3.016.016.1
2611.3.020.016.1.0320.032...
2611.3.020.016.1.0320.032...
HSS
20.000
23.000
1.500
12.000
3.200
3.000
1.500
7.000
11.000
0.042
320
320
0
82073010
2611.3.020.016.1
2611.3.025.016.1.0480.048...
2611.3.025.016.1.0480.048...
HSS
25.000
28.000
2.500
17.300
4.800
3.000
2.500
11.000
16.000
0.064
480
480
0
82073010
2611.3.025.016.1
2611.3.032.016.1.0550.055...
2611.3.032.016.1.0550.055...
HSS
32.000
35.000
2.500
20.700
5.500
3.000
2.500
16.000
19.000
0.103
550
550
0
82073010
2611.3.032.016.1
2611.3.040.016.1.0640.064...
2611.3.040.016.1.0640.064...
HSS
40.000
43.000
2.500
27.700
6.400
3.000
2.500
19.000
28.000
0.160
640
640
0
82073010
2611.3.040.016.1
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D