카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2206. - Punch with tapered head, blank, DIN 5118 Shape A
FIBRO
Standard Parts for Stamping and Punching Dies
Ground precision components
Punches
Punches with tapered head
Powered by
CAD모델 선택
{fibro/normalien/e/e01/e01_11/2206.prj},{NB=2206.4D},{DOC=2206_pdf},{MAT=HSS},{D1=6.000},{D2=9.000},{L=71},{A=1.500},{K=4.000},{R=10.000},{ZTC=82073010}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BC
Order No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
Shaft diameter
[mm]
D2
Head diameter
[mm]
A
[mm]
K
[mm]
R
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2206.1D
2206.1D
HSS
3.000
4.500
1.000
3.000
6.500
0.004
82073010
2206.2D
2206.2D
HSS
4.000
5.500
1.500
4.000
8.000
0.007
82073010
2206.3D
2206.3D
HSS
5.000
7.000
1.500
4.000
10.000
0.011
82073010
2206.4D
2206.4D
HSS
6.000
9.000
1.500
4.000
10.000
0.016
82073010
2206.5D
2206.5D
HSS
8.000
11.000
1.500
4.000
12.000
0.028
82073010
2206.6D
2206.6D
HSS
10.000
14.000
1.500
4.000
15.000
0.044
82073010
2206.7D
2206.7D
HSS
13.000
17.000
1.500
4.000
15.000
0.074
82073010
2206.8D
2206.8D
HSS
16.000
20.000
1.500
4.000
15.000
0.112
82073010
2206.9D
2206.9D
HSS
20.000
25.000
1.500
4.000
15.000
0.175
82073010
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D