카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2446.12.55. - Steckbolzen, nach VW-Norm
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Accessories
Locking pins
Powered by
CAD모델 선택
{fibro/normalien/d/d09/d09_15/2446_12_55_asmtab.prj},{NB=2446.12.55.040.159},{DOC=2446_12_55},{D1=40.000},{D2=37.000},{D3=32.000},{L1=159.000},{B1=100.000},{E=31.000},{L3=32.000},{L4=32.000},{R=5.000},{TF=750.000},{GEW=1.525},{ZTC=73182900},{DA=30.000},{DI=13.000},{S=5.000},{M=12.000},{ZSL=20.000},{FEKL=8.800},{PPATH=../d09_15/d09_15_99/2446_12_55_asmsbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
[mm]
D3
[mm]
L1
Length
[mm]
B1
for cast wall thickness
[mm]
E
ⁿ/ₐ
L3
[mm]
L4
[mm]
R
[mm]
TF
Tragfähigkeit pro Steckbolzen bei dyn. Belastung
[kg]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2446.12.55.032.105
2446.12.55.032.105
32.000
29.000
24.000
105.000
63.000
27.000
25.000
22.000
4.000
500.000
0.652
73182900
2446.12.55.032.122
2446.12.55.032.122
32.000
29.000
24.000
122.000
80.000
27.000
25.000
22.000
4.000
500.000
0.758
73182900
2446.12.55.040.139
2446.12.55.040.139
40.000
37.000
32.000
139.000
80.000
31.000
32.000
32.000
5.000
750.000
1.330
73182900
2446.12.55.040.159
2446.12.55.040.159
40.000
37.000
32.000
159.000
100.000
31.000
32.000
32.000
5.000
750.000
1.525
73182900
2446.12.55.050.167
2446.12.55.050.167
50.000
47.000
42.000
167.000
100.000
36.000
40.000
32.000
6.000
1250.000
2.497
73182900
2446.12.55.050.192
2446.12.55.050.192
50.000
47.000
42.000
192.000
125.000
36.000
40.000
32.000
6.000
1250.000
2.868
73182900
2446.12.55.063.202
2446.12.55.063.202
63.000
60.000
55.000
202.000
125.000
42.500
50.000
32.000
6.000
2500.000
4.780
73182900
2446.12.55.063.237
2446.12.55.063.237
63.000
60.000
55.000
237.000
160.000
42.500
50.000
32.000
6.000
2500.000
5.626
73182900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D