카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2441.13.3.45. - Adjusting washer, CNOMO
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Accessories
Centering units / Centering pins
Powered by
CAD모델 선택
{fibro/normalien/d/d09/d09_01/2441_13_3_45.prj},{NB=2441.13.3.45.040},{DOC=2441_13_3_45_pdf},{D1=40.000},{D2=90.000},{D3=67.000},{ZTC=84807900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Nominal diameter
[mm]
D2
External diameter
[mm]
D3
Befestigungsteilkreis UT
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2441.13.3.45.040
2441.13.3.45.040
40.000
90.000
67.000
0.223
84807900
2441.13.3.45.060
2441.13.3.45.060
60.000
110.000
89.000
0.346
84807900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D