카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2441.11.15.3. - Adjusting washer, BMW
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Accessories
Centering units / Centering pins
Powered by
CAD모델 선택
{fibro/normalien/d/d09/d09_01/2441_11_15_3.prj},{NB=2441.11.15.3.100},{DOC=2441_11_3_pdf},{ABF=0.000},{ABLDESC=ohne},{D1=100.000},{D2=76.000},{D4=17.000},{C=5.000},{D6=11.000},{K=0.000},{GEW=0.568},{ZTC=84807900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BC
Order No.
ⁿ/ₐ
ABLDESC
Flat side
ⁿ/ₐ
D1
External diameter
[mm]
D2
[mm]
D4
[mm]
C
Thickness
[mm]
K
K=d3
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2441.11.15.3.080
2441.11.15.3.080
without
80.000
63.000
13.000
5.000
0.000
0.568
84807900
2441.11.15.3.080.2
2441.11.15.3.080.2
both-sided
80.000
63.000
13.000
5.000
48.000
0.568
84807900
2441.11.15.3.100
2441.11.15.3.100
without
100.000
76.000
17.000
5.000
0.000
0.568
84807900
2441.11.15.3.100.2
2441.11.15.3.100.2
both-sided
100.000
76.000
17.000
5.000
58.000
0.383
84807900
2441.11.15.3.120
2441.11.15.3.120
without
120.000
96.000
17.000
5.000
0.000
0.834
84807900
2441.11.15.3.120.2
2441.11.15.3.120.2
both-sided
120.000
96.000
17.000
5.000
78.000
0.630
84807900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D