카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
206.51. - Ball cage, small dimension
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Ball cages
without circlip
Powered by
CAD모델 선택
{fibro/normalien/d/d07/d07_01/206-51.prj},{NB=206.51.005.025},{DOC=206_51_pdf},{D1=5.000},{DA=6.600},{K=1.000},{L1=25.000},{GK=102.000},{ZTC=84828000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
K
Ball diameter
[mm]
L1
Length
[mm]
GK
Total number of balls
ⁿ/ₐ
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
206.51.003.010
206.51.003.010
3.000
1.000
10.000
24.000
0.0011
84828000
206.51.003.015
206.51.003.015
3.000
1.000
15.000
40.000
0.0017
84828000
206.51.003.020
206.51.003.020
3.000
1.000
20.000
56.000
0.0023
84828000
206.51.004.010
206.51.004.010
4.000
1.000
10.000
30.000
0.0014
84828000
206.51.004.015
206.51.004.015
4.000
1.000
15.000
50.000
0.0022
84828000
206.51.004.020
206.51.004.020
4.000
1.000
20.000
65.000
0.0029
84828000
206.51.004.025
206.51.004.025
4.000
1.000
25.000
80.000
0.0035
84828000
206.51.004.030
206.51.004.030
4.000
1.000
30.000
105.000
0.0044
84828000
206.51.004.035
206.51.004.035
4.000
1.000
35.000
120.000
0.0051
84828000
206.51.005.010
206.51.005.010
5.000
1.000
10.000
36.000
0.0017
84828000
206.51.005.015
206.51.005.015
5.000
1.000
15.000
60.000
0.0026
84828000
206.51.005.020
206.51.005.020
5.000
1.000
20.000
78.000
0.0034
84828000
206.51.005.025
206.51.005.025
5.000
1.000
25.000
102.000
0.0044
84828000
206.51.005.030
206.51.005.030
5.000
1.000
30.000
126.000
0.0053
84828000
206.51.005.035
206.51.005.035
5.000
1.000
35.000
144.000
0.0061
84828000
206.51.006.010
206.51.006.010
6.000
1.000
10.000
42.000
0.0020
84828000
206.51.006.015
206.51.006.015
6.000
1.000
15.000
70.000
0.0030
84828000
206.51.006.020
206.51.006.020
6.000
1.000
20.000
78.000
0.0039
84828000
206.51.006.025
206.51.006.025
6.000
1.000
25.000
102.000
0.0049
84828000
206.51.006.030
206.51.006.030
6.000
1.000
30.000
126.000
0.0059
84828000
206.51.006.035
206.51.006.035
6.000
1.000
35.000
144.000
0.0069
84828000
206.51.008.015
206.51.008.015
8.000
1.000
15.000
70.000
0.0037
84828000
206.51.008.020
206.51.008.020
8.000
1.000
20.000
84.000
0.0048
84828000
206.51.008.025
206.51.008.025
8.000
1.000
25.000
112.000
0.0061
84828000
206.51.008.030
206.51.008.030
8.000
1.000
30.000
126.000
0.0072
84828000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D