카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2960.73. - Guide bracket, Steel with solid lubricant, VDI 3387
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide elements
Guide brackets
Powered by
CAD모델 선택
{fibro/normalien/d/d06/d06_10/2960-73.prj},{NB=2960.73.090.250.045},{DOC=2960_73_pdf},{FORM=A},{B=90.000},{A=250.000},{C=45.000},{L1=20.000},{L2=100.000},{E=50.000},{E1=50.000},{D=18.000},{D1=26.000},{F=28.000},{T=21.000},{R=25.000},{ANZ=3},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BC
Order No.
ⁿ/ₐ
FORM
Shape
ⁿ/ₐ
B
Width
[mm]
A
Length
[mm]
C
Thickness
[mm]
L1
[mm]
L2
[mm]
E
[mm]
E1
[mm]
D
[mm]
D1
[mm]
F
[mm]
T
[mm]
R
[mm]
ANZ
Number of screw holes
ⁿ/ₐ
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2960.73.063.180.036
2960.73.063.180.036
A
63.000
180.000
36.000
20.000
90.000
50.000
36.000
14.000
20.000
18.000
16.000
16.000
3
2.968
84879090
2960.73.063.200.036
2960.73.063.200.036
A
63.000
200.000
36.000
20.000
90.000
50.000
36.000
14.000
20.000
18.000
16.000
16.000
3
3.324
84879090
2960.73.063.224.036
2960.73.063.224.036
A
63.000
224.000
36.000
20.000
90.000
50.000
36.000
14.000
20.000
18.000
16.000
16.000
3
3.751
84879090
2960.73.071.180.036
2960.73.071.180.036
A
71.000
180.000
36.000
20.000
90.000
50.000
36.000
14.000
20.000
18.000
16.000
16.000
3
3.375
84879090
2960.73.071.200.036
2960.73.071.200.036
A
71.000
200.000
36.000
20.000
90.000
50.000
36.000
14.000
20.000
18.000
16.000
16.000
3
3.776
84879090
2960.73.071.224.036
2960.73.071.224.036
A
71.000
224.000
36.000
20.000
90.000
50.000
36.000
14.000
20.000
18.000
16.000
16.000
3
4.258
84879090
2960.73.090.200.045
2960.73.090.200.045
A
90.000
200.000
45.000
20.000
100.000
50.000
50.000
18.000
26.000
28.000
21.000
25.000
3
5.814
84879090
2960.73.090.224.045
2960.73.090.224.045
A
90.000
224.000
45.000
20.000
100.000
50.000
50.000
18.000
26.000
28.000
21.000
25.000
3
6.577
84879090
2960.73.090.250.045
2960.73.090.250.045
A
90.000
250.000
45.000
20.000
100.000
50.000
50.000
18.000
26.000
28.000
21.000
25.000
3
7.403
84879090
2960.73.112.200.045
2960.73.112.200.045
A
112.000
200.000
45.000
20.000
100.000
50.000
50.000
18.000
26.000
28.000
21.000
25.000
3
7.368
84879090
2960.73.112.224.045
2960.73.112.224.045
A
112.000
224.000
45.000
20.000
100.000
50.000
50.000
18.000
26.000
28.000
21.000
25.000
3
8.318
84879090
2960.73.112.250.045
2960.73.112.250.045
A
112.000
250.000
45.000
20.000
100.000
50.000
50.000
18.000
26.000
28.000
21.000
25.000
3
9.346
84879090
2960.73.140.315.045
2960.73.140.315.045
B
140.000
315.000
45.000
40.000
150.000
80.000
90.000
22.000
33.000
36.000
25.500
31.500
4
14.432
84879090
2960.73.140.400.045
2960.73.140.400.045
B
140.000
400.000
45.000
40.000
150.000
80.000
90.000
22.000
33.000
36.000
25.500
31.500
4
18.636
84879090
2960.73.140.400.056
2960.73.140.400.056
B
140.000
400.000
56.000
40.000
150.000
80.000
90.000
22.000
33.000
36.000
25.500
31.500
4
23.284
84879090
2960.73.190.400.056
2960.73.190.400.056
B
190.000
400.000
56.000
40.000
150.000
80.000
90.000
22.000
33.000
36.000
25.500
31.500
4
32.076
84879090
2960.73.240.500.056
2960.73.240.500.056
B
240.000
500.000
56.000
40.000
250.000
160.000
160.000
26.000
40.000
36.000
30.500
31.500
4
50.839
84879090
2960.73.240.630.056
2960.73.240.630.056
B
240.000
630.000
56.000
40.000
250.000
160.000
160.000
26.000
40.000
36.000
30.500
31.500
4
64.555
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D