카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2965.83. - Single-sided prismatic sliding block, Steel
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide elements
Prismatic guides/Sliding blocks
Single-sided prismatic guides/sliding blocks
Powered by
CAD모델 선택
{fibro/normalien/d/d06/d06_08/d06_08_11/2965-83.prj},{NB=2965.83.060.047.0200},{DOC=2965_83_pdf},{FORM=C},{L=200.000},{E=25.000},{E1=110.000},{ANZ=3},{E2=20.000},{TYP=3},{B=60.000},{H=47.000},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BC
Order No.
ⁿ/ₐ
FORM
Shape
ⁿ/ₐ
L
Length
[mm]
E
[mm]
E1
[mm]
ANZ
Number of screw holes
ⁿ/ₐ
GEW
Weight
[kg]
E2
[mm]
B
Width
[mm]
H
Height
[mm]
ZTC
Customs tariff number
ⁿ/ₐ
2965.83.060.047.0150
2965.83.060.047.0150
B
150.000
30.000
60.000
2
2.718
15.000
60.000
47.000
84879090
2965.83.060.047.0200
2965.83.060.047.0200
C
200.000
25.000
110.000
3
3.624
20.000
60.000
47.000
84879090
2965.83.060.047.0250
2965.83.060.047.0250
A
250.000
25.000
80.000
3
4.529
20.000
60.000
47.000
84879090
2965.83.060.047.0300
2965.83.060.047.0300
A
300.000
30.000
100.000
3
5.435
20.000
60.000
47.000
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D