카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2962.83. - Angled guide gib, Bronze with solid lubricant
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide elements
Angled guide gibs
Powered by
CAD모델 선택
{fibro/normalien/d/d06/d06_06/2962_83.prj},{NB=2962.83.020.020.080},{DOC=2962_83_pdf},{B=20.000},{H1=20.000},{L1=80},{L4=12.000},{D1=11.000},{D2=6.600},{D3=6.000},{T1=5.000},{T2=6.800},{T3=9.500},{H2=19.000},{H3=5.000},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BC
Order No.
ⁿ/ₐ
FORM
Shape
ⁿ/ₐ
B
Width
[mm]
H1
Bestell-Nennhöhe
[mm]
L2
ⁿ/ₐ
L3
ⁿ/ₐ
L4
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
H2
Height
[mm]
H3
[mm]
ANB
Number of screw holes
ⁿ/ₐ
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2962.83.016.012.050
2962.83.016.012.050
A
16.000
12.000
34.000
14.000
9.500
10.000
5.500
5.000
5.000
5.700
0.000
11.000
4.000
2
0.051
84879090
2962.83.020.020.080
2962.83.020.020.080
A
20.000
20.000
64.000
40.000
12.000
11.000
6.600
6.000
5.000
6.800
9.500
19.000
5.000
2
0.207
84879090
2962.83.025.032.100
2962.83.025.032.100
A
25.000
32.000
80.000
50.000
15.500
15.000
9.000
8.000
6.000
9.000
19.000
31.000
6.000
2
0.531
84879090
2962.83.030.050.125
2962.83.030.050.125
A
30.000
50.000
95.000
55.000
18.000
18.000
11.000
10.000
7.000
11.000
34.000
49.000
8.000
2
1.281
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D