카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2962.78. - Sliding pad, Bronze with solid lubricant
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide elements
Sliding pads
Powered by
CAD모델 선택
{fibro/normalien/d/d06/d06_03/2962-78.prj},{NB=2962.78.050.20.0450.1},{DOC=2962_78_pdf},{ORDER=0450.1},{FORM=I},{B=50.000},{S=20.000},{A=450.000},{L1=25.000},{E=50.000},{E1=115.000},{E2=0.000},{E3=120.000},{ANZ=4},{D=20.000},{D1=13.500},{T=13.000},{TYP=9},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BC
Order No.
ⁿ/ₐ
FORM
[mm]
B
Width
[mm]
S
Thickness
[mm]
A
Length
[mm]
L1
[mm]
E
[mm]
E1
[mm]
E2
[mm]
E3
[mm]
ANZ
Number of screw holes
[mm]
D
[mm]
D1
[mm]
T
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2962.78.030.12.0100
2962.78.030.12.0100
A
30.000
12.000
100.000
15.000
20.000
60.000
0.000
0.000
2
15.000
9.000
9.000
0.295
84879090
2962.78.030.12.0160
2962.78.030.12.0160
B
30.000
12.000
160.000
15.000
20.000
60.000
0.000
0.000
3
15.000
9.000
9.000
0.472
84879090
2962.78.030.12.0240
2962.78.030.12.0240
B
30.000
12.000
240.000
15.000
25.000
95.000
0.000
0.000
3
15.000
9.000
9.000
0.708
84879090
2962.78.030.12.0250
2962.78.030.12.0250
B
30.000
12.000
250.000
15.000
20.000
105.000
0.000
0.000
3
15.000
9.000
9.000
0.738
84879090
2962.78.030.12.0300
2962.78.030.12.0300
L
30.000
12.000
300.000
15.000
25.000
85.000
0.000
80.000
4
15.000
9.000
9.000
0.886
84879090
2962.78.030.12.0350
2962.78.030.12.0350
L
30.000
12.000
350.000
15.000
25.000
100.000
0.000
100.000
4
15.000
9.000
9.000
1.033
84879090
2962.78.030.12.0400
2962.78.030.12.0400
L
30.000
12.000
400.000
15.000
25.000
115.000
0.000
120.000
4
15.000
9.000
9.000
1.181
84879090
2962.78.030.12.0450
2962.78.030.12.0450
M
30.000
12.000
450.000
15.000
25.000
100.000
0.000
100.000
5
15.000
9.000
9.000
1.328
84879090
2962.78.030.12.0500
2962.78.030.12.0500
M
30.000
12.000
500.000
15.000
25.000
110.000
0.000
115.000
5
15.000
9.000
9.000
1.476
84879090
2962.78.040.08.0100
2962.78.040.08.0100
F
40.000
8.000
100.000
20.000
20.000
60.000
0.000
0.000
2
0.000
9.000
5.000
0.262
84879090
2962.78.040.08.0160
2962.78.040.08.0160
G
40.000
8.000
160.000
20.000
20.000
60.000
0.000
0.000
3
0.000
9.000
5.000
0.420
84879090
2962.78.040.08.0250
2962.78.040.08.0250
G
40.000
8.000
250.000
20.000
20.000
105.000
0.000
0.000
3
0.000
9.000
5.000
0.656
84879090
2962.78.040.12.0100
2962.78.040.12.0100
A
40.000
12.000
100.000
20.000
20.000
60.000
0.000
0.000
2
15.000
9.000
9.000
0.394
84879090
2962.78.040.12.0160
2962.78.040.12.0160
B
40.000
12.000
160.000
20.000
20.000
60.000
0.000
0.000
3
15.000
9.000
9.000
0.630
84879090
2962.78.040.12.0250
2962.78.040.12.0250
B
40.000
12.000
250.000
20.000
20.000
105.000
0.000
0.000
3
15.000
9.000
9.000
0.984
84879090
2962.78.040.16.0100
2962.78.040.16.0100
A
40.000
16.000
100.000
20.000
20.000
60.000
0.000
0.000
2
18.000
11.000
11.000
0.525
84879090
2962.78.040.16.0160
2962.78.040.16.0160
B
40.000
16.000
160.000
20.000
20.000
60.000
0.000
0.000
3
18.000
11.000
11.000
0.840
84879090
2962.78.040.16.0250
2962.78.040.16.0250
B
40.000
16.000
250.000
20.000
20.000
105.000
0.000
0.000
3
18.000
11.000
11.000
1.312
84879090
2962.78.050.20.0100
2962.78.050.20.0100
A
50.000
20.000
100.000
15.000
20.000
60.000
20.000
0.000
2
20.000
13.500
13.000
0.820
84879090
2962.78.050.20.0160
2962.78.050.20.0160
B
50.000
20.000
160.000
15.000
20.000
60.000
10.000
0.000
3
20.000
13.500
13.000
1.312
84879090
2962.78.050.20.0240
2962.78.050.20.0240
A
50.000
20.000
240.000
25.000
50.000
140.000
0.000
0.000
2
20.000
13.500
13.000
1.968
84879090
2962.78.050.20.0240.1
2962.78.050.20.0240.1
K
50.000
20.000
240.000
25.000
50.000
140.000
0.000
0.000
2
20.000
13.500
13.000
1.968
84879090
2962.78.050.20.0250
2962.78.050.20.0250
B
50.000
20.000
250.000
15.000
20.000
105.000
10.000
0.000
3
20.000
13.500
13.000
2.050
84879090
2962.78.050.20.0300
2962.78.050.20.0300
B
50.000
20.000
300.000
25.000
50.000
100.000
0.000
0.000
3
20.000
13.500
13.000
2.460
84879090
2962.78.050.20.0300.1
2962.78.050.20.0300.1
J
50.000
20.000
300.000
25.000
50.000
100.000
0.000
0.000
3
20.000
13.500
13.000
2.460
84879090
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D