카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2061.69. .1 - Recirculating ball bush ~ISO9448-3
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide bushes
Recirculating ball bushes
Powered by
CAD모델 선택
{fibro/normalien/d/d05/d05_05/2061_69_1.prj},{NB=2061.69.032.077.1},{DOC=2061_69_pdf},{D1=32.000},{KB=8.000},{K=4.000},{L1=77.000},{D2=32.000},{D3=48.000},{GEW=0.409},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
KB
Kugelbahnen
ⁿ/ₐ
K
Ball diameter
ⁿ/ₐ
L1
Installation length
[mm]
D2
Inside diameter
[mm]
D3
Mounting diameter
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2061.69.020.047.1
2061.69.020.047.1
20.000
8.000
3.000
47.000
20.000
32.000
0.117
84879090
2061.69.025.060.1
2061.69.025.060.1
25.000
8.000
3.000
60.000
25.000
40.000
0.262
84879090
2061.69.032.077.1
2061.69.032.077.1
32.000
8.000
4.000
77.000
32.000
48.000
0.409
84879090
2061.69.040.095.1
2061.69.040.095.1
40.000
10.000
4.000
95.000
40.000
58.000
0.850
84879090
2061.69.050.095.1
2061.69.050.095.1
50.000
10.000
4.000
95.000
50.000
70.000
1.050
84879090
2061.69.063.120.1
2061.69.063.120.1
63.000
12.000
4.000
120.000
63.000
85.000
1.860
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D