카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2081.67. - Headed guide bush with cage retainer
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide bushes
with cage retainer
Powered by
CAD모델 선택
{fibro/normalien/d/d05/d05_04/2081_67_asmtab.prj},{NB=2081.67.032.005.10},{DOC=2081_67_pdf},{D1=32.000},{TOL=10},{VL=5},{VLMIN=5.000},{VLMAX=84.000},{D2=40.000},{D3=48.000},{D4=48.000},{D5=56.000},{D6=67.000},{D7=79.700},{D8=53.000},{A=24.400},{A1=36.400},{L1=93.000},{L2=30.000},{L3=63.000},{L=120.000},{K=3.000},{PPATH=d05_04_99/2081_67_asmsbl.prj},{GEWBU=0.593},{GEWKK=0.392},{ZTC=82073010},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=2081.67.032.005.10}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
VLMIN
[mm]
VLMAX
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
D8
[mm]
A
[mm]
A1
[mm]
L1
Length of guide bush
[mm]
L2
[mm]
L3
[mm]
L
Cage length
[mm]
K
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
DUMMY
ⁿ/ₐ
2081.67.019.005.10
2081.67.019.005.10
19.000
5.000
49.000
25.000
32.000
32.000
40.000
52.000
64.700
38.900
20.700
30.000
59.000
23.000
36.000
72.000
3.000
0.322
82073010
2081.67.019.###.##
2081.67.020.005.10
2081.67.020.005.10
20.000
5.000
49.000
26.000
32.000
32.000
40.000
52.000
64.700
38.900
20.700
30.000
59.000
23.000
36.000
72.000
3.000
0.306
82073010
2081.67.020.###.##
2081.67.024.005.10
2081.67.024.005.10
24.000
5.000
68.000
30.000
40.000
40.000
48.000
60.000
72.700
46.000
22.650
33.400
79.000
23.000
56.000
96.000
3.000
0.641
82073010
2081.67.024.###.##
2081.67.025.005.10
2081.67.025.005.10
25.000
5.000
68.000
31.000
40.000
40.000
48.000
60.000
72.700
46.000
22.650
33.400
79.000
23.000
56.000
96.000
3.000
0.616
82073010
2081.67.025.###.##
2081.67.030.005.10
2081.67.030.005.10
30.000
5.000
84.000
38.000
48.000
48.000
56.000
67.000
79.700
53.000
24.400
36.400
93.000
30.000
63.000
120.000
3.000
1.052
82073010
2081.67.030.###.##
2081.67.032.005.10
2081.67.032.005.10
32.000
5.000
84.000
40.000
48.000
48.000
56.000
67.000
79.700
53.000
24.400
36.400
93.000
30.000
63.000
120.000
3.000
0.985
82073010
2081.67.032.###.##
2081.67.038.005.10
2081.67.038.005.10
38.000
5.000
96.000
46.000
58.000
58.000
66.000
77.000
89.700
63.000
35.300
35.300
108.000
37.000
71.000
140.000
4.000
1.544
82073010
2081.67.038.###.##
2081.67.040.005.10
2081.67.040.005.10
40.000
5.000
96.000
48.000
58.000
58.000
66.000
77.000
89.700
63.000
35.300
35.300
108.000
37.000
71.000
140.000
4.000
1.442
82073010
2081.67.040.###.##
2081.67.048.005.10
2081.67.048.005.10
48.000
5.000
86.000
56.000
70.000
70.000
80.000
91.000
103.700
77.000
40.200
40.200
127.000
47.000
80.000
140.000
4.000
2.434
82073010
2081.67.048.###.##
2081.67.050.005.10
2081.67.050.005.10
50.000
5.000
86.000
58.000
70.000
70.000
80.000
91.000
103.700
77.000
40.200
40.200
127.000
47.000
80.000
140.000
4.000
2.278
82073010
2081.67.050.###.##
2081.67.060.005.10
2081.67.060.005.10
60.000
5.000
92.000
68.000
85.000
85.000
95.000
106.000
118.700
92.000
45.500
45.500
150.000
60.000
90.000
160.000
4.000
3.865
82073010
2081.67.060.###.##
2081.67.063.005.10
2081.67.063.005.10
63.000
5.000
92.000
71.000
85.000
85.000
95.000
106.000
118.700
92.000
45.500
45.500
150.000
60.000
90.000
160.000
4.000
3.518
82073010
2081.67.063.###.##
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D