카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2091.94. - Flanged guide bush ECO-LINE, bronzeplated, ISO 9448-4
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide bushes
with flange
bronze plated
Powered by
CAD모델 선택
{fibro/normalien/d/d05/d05_03/d05_03_04/2091_94.prj},{NB=2091.94.025},{DOC=2091_94_pdf},{D1=25.000},{D3=40.000},{D4=63.000},{D5=50.000},{K=23.000},{L1=38.000},{L2=23.000},{D6=5.500},{T=5.700},{D7=10.000},{GEW=0.394},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D3
Mounting diameter
[mm]
D4
External diameter
[mm]
D5
[mm]
K
[mm]
L1
Total length
[mm]
L2
Installation length
[mm]
D6
[mm]
T
[mm]
D7
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2091.94.015
2091.94.015
15.000
28.000
45.000
35.000
15.000
29.000
23.000
4.500
3.400
8.000
0.129
84879090
2091.94.016
2091.94.016
16.000
28.000
45.000
35.000
15.000
29.000
23.000
4.500
3.400
8.000
0.123
84879090
2091.94.019
2091.94.019
19.000
32.000
50.000
40.000
18.000
38.000
23.000
4.500
4.600
8.000
0.257
84879090
2091.94.020
2091.94.020
20.000
32.000
50.000
40.000
18.000
38.000
23.000
4.500
4.600
8.000
0.248
84879090
2091.94.024
2091.94.024
24.000
40.000
63.000
50.000
23.000
38.000
23.000
5.500
5.700
10.000
0.405
84879090
2091.94.025
2091.94.025
25.000
40.000
63.000
50.000
23.000
38.000
23.000
5.500
5.700
10.000
0.394
84879090
2091.94.030
2091.94.030
30.000
48.000
72.000
58.000
28.000
45.000
30.000
5.500
5.700
10.000
0.600
84879090
2091.94.032
2091.94.032
32.000
48.000
72.000
58.000
28.000
45.000
30.000
5.500
5.700
10.000
0.566
84879090
2091.94.038
2091.94.038
38.000
58.000
85.000
70.000
33.000
55.000
30.000
6.600
6.800
11.000
1.129
84879090
2091.94.040
2091.94.040
40.000
58.000
85.000
70.000
33.000
55.000
30.000
6.600
6.800
11.000
1.077
84879090
2091.94.048
2091.94.048
48.000
70.000
104.000
86.000
38.000
62.000
37.000
9.000
9.000
15.000
1.678
84879090
2091.94.050
2091.94.050
50.000
70.000
104.000
86.000
38.000
62.000
37.000
9.000
9.000
15.000
1.604
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D