카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2061.44. - Guide bush for ball bearing, ISO 9448-3
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide bushes
smooth
Ball bearing guide
Powered by
CAD모델 선택
{fibro/normalien/d/d05/d05_01/d05_01_02/2061-44.prj},{NB=2061.44.024.023.10},{DOC=2061_44_pdf},{D1=24.000},{L1=23},{D2=30.000},{D3=40.000},{TOL=10},{ZTC=84879090},{CSURL=http://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=2061.44.024.023.10}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
L
Bestell-Nennlänge Kugelkäfig
[mm]
L2
Manufacturing length of ball cage
[mm]
D2
Inside diameter
[mm]
D3
Mounting diameter
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2061.44.008.030.10
2061.44.008.030.10
8.000
40.000
39.000
11.000
18.000
0.038
84879090
2061.44.010.023.10
2061.44.010.023.10
10.000
40.000
39.000
14.000
22.000
0.041
84879090
2061.44.011.023.10
2061.44.011.023.10
11.000
40.000
39.000
15.000
22.000
0.037
84879090
2061.44.012.023.10
2061.44.012.023.10
12.000
40.000
39.000
16.000
22.000
0.032
84879090
2061.44.015.023.10
2061.44.015.023.10
15.000
45.000
45.000
21.000
28.000
0.049
84879090
2061.44.016.023.10
2061.44.016.023.10
16.000
45.000
45.000
22.000
28.000
0.043
84879090
2061.44.019.023.10
2061.44.019.023.10
19.000
45.000
45.000
25.000
32.000
0.057
84879090
2061.44.020.023.10
2061.44.020.023.10
20.000
45.000
45.000
26.000
32.000
0.049
84879090
2061.44.024.023.10
2061.44.024.023.10
24.000
45.000
45.000
30.000
40.000
0.099
84879090
2061.44.025.023.10
2061.44.025.023.10
25.000
45.000
45.000
31.000
40.000
0.091
84879090
2061.44.030.030.10
2061.44.030.030.10
30.000
45.000
45.000
38.000
48.000
0.159
84879090
2061.44.032.030.10
2061.44.032.030.10
32.000
45.000
45.000
40.000
48.000
0.130
84879090
2061.44.038.030.10
2061.44.038.030.10
38.000
45.000
45.000
46.000
58.000
0.231
84879090
2061.44.040.030.10
2061.44.040.030.10
40.000
45.000
45.000
48.000
58.000
0.196
84879090
2061.44.048.037.10
2061.44.048.037.10
48.000
50.000
50.000
56.000
70.000
0.402
84879090
2061.44.050.037.10
2061.44.050.037.10
50.000
50.000
50.000
58.000
70.000
0.350
84879090
2061.44.060.060.10
2061.44.060.060.10
60.000
95.000
95.000
68.000
85.000
0.962
84879090
2061.44.063.060.10
2061.44.063.060.10
63.000
95.000
95.000
71.000
85.000
0.808
84879090
2061.44.080.120.10
2061.44.080.120.10
80.000
140.000
140.000
92.000
105.000
1.894
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D